1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

139 Series, Extension Pipe Type Inside Micrometer Main Body, IMJ-M (Mitutoyo Product Number)

MTY MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,552.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is a micrometer head for a pipe-shaped inside micrometer
·Reference point adjustment is required

 
Part Number
139-001 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,552.98

฿ 4,471.10

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 100 - 125 Graduation 0.01mm Micrometer head stroke 25mm
Accuracy ±3µm

Please check the type/dimensions/specifications of the part 139-001 in the 139 Series, Extension Pipe Type Inside Micrometer Main Body, IMJ-M (Mitutoyo Product Number) series.