1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DLC Coated for non-ferrous materials 3 flute short type_AE-TS-N

DLC Coated for non-ferrous materials 3 flute short type_AE-TS-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 637.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HY-PRO carbide end mill, 4 flute short with coating[Features]
· Standard specification suitable for non-ferrous material processing
· ● 1,5xD flute length (Neck length 3 x D)
·● Ø 3 ~ Ø 12
·● DLC-Super Hard Coating
·

DLC Coated End Mills for Non-ferrous Materials

AE-TS-N · AE-TL-N

DLC Coated Carbide End Mill for Non-Ferrous Materials Features
 

1.  DLC-SUPER HARD coating
 

2.  Cutting edge specification that achieves both rigidity and sharpness
3.  New flute form enables excellent chip evacuation
 
4.  Center cutting edge specification to enable plunging
  • Large core design with high rigidity to prevent chattering

Cutting Data

High Quality
High welding resistance
By adopting the DLC coating, high welding resistance is achieved even with air blow.

 

Specifications

 
Part Number
AE-TS-N3X9
AE-TS-N4X12
AE-TS-N5X15
AE-TS-N6X18
AE-TS-N8X24
AE-TS-N10X30
AE-TS-N12X36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)
Tool No.

฿ 637.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1034.565592.858557330

฿ 733.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1046655123.88557331

฿ 733.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1057.5655154.88557332

฿ 860.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1069660185.88557333

฿ 1,377.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 10812870247.78557334

฿ 1,840.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1010151075309.78557335

฿ 2,334.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 10121812803611.78557336

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Titanium / Copper Type Square Machining Application Flat Surface / Side Surface / Groove / Thrust (Z-Feed)