1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

DLC Coated for non-ferrous materials high performance typr 3 flute short type_AE-VTS-N (AE-VTS-N3X9)

CUTTING TOOLS

DLC Coated for non-ferrous materials high performance typr 3 flute short type_AE-VTS-N (AE-VTS-N3X9)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High performance type that supports a wide range of applications
· ● 1,5xD flute length (Neck length 3 x D)
· ● Ø 3 ~ Ø 12
· ● DLC-IGUSS Coating
·

DLC Coated End Mills for Non-ferrous Materials

AE-VTS-N

DLC Coated Carbide End Mill for Non-Ferrous Materials - High Performance Type Features
 

1.  DLC-IGUSS coating
 

2.  Flat cutting edge specification achieves higher precision machined surface quality
3.  Variable-lead geometry suppresses vibration 
4.  Center cutting edge specification to enable plunging

5.  The three cutting edges are connected at the center to equalize cutting load, which enables greater stability at high speed milling

Cutting Data

SUITABLE FOR A WIDE RANGE OF APPLICATIONS! HIGH EFFICIENCY AND HIGH QUALITY PROCESSING
Good machined surface quality even under high speed cutting condition



Excellent surface finish

Due to the effect of the DLC coating and the flat cutting edge specification, excellent machined surface quality is achieved.

Specifications

 
Part Number
AE-VTS-N3X9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Type Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck diameter
(mm)
Tool No.

฿ 1,240.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 103General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel ~ HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○]4.5Square6559Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk2.858557360

Loading...

  1. 1
 

Basic Information

Helix Angle(°) 40 ° / 43 °

Please check the type/dimensions/specifications of the part AE-VTS-N3X9 in the DLC Coated for non-ferrous materials high performance typr 3 flute short type_AE-VTS-N series.

Products with similar specification

Part Number
AE-VTS-N10X30
AE-VTS-N12X36
AE-VTS-N4X12
AE-VTS-N5X15
AE-VTS-N6X18
AE-VTS-N8X24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Type Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck diameter
(mm)
Tool No.

฿ 2,519.00

1 Piece(s) 5 Day(s) 1010-15-107530-9.78557365

฿ 3,512.00

1 Piece(s) 5 Day(s) 1012-18-128036-11.78557366

฿ 1,300.00

1 Piece(s) 5 Day(s) 104-6-65512-3.88557361

฿ 1,432.00

1 Piece(s) 5 Day(s) 105-7.5-65515-4.88557362

฿ 1,494.00

1 Piece(s) 5 Day(s) 106-9-66018-5.88557363

฿ 2,015.00

1 Piece(s) 5 Day(s) 108-12-87024-7.78557364