1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DLC Coated for non-ferrous materials 3 flute long type_AE-TL-N (AE-TL-N4X12)

CUTTING TOOLS

DLC Coated for non-ferrous materials 3 flute long type_AE-TL-N (AE-TL-N4X12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard specification suitable for non-ferrous material processing
· ● 1,5xD flute length (Neck length 3 x D)
·● Ø 3 ~ Ø 12
·● DLC-Super Hard Coating
·

DLC Coated End Mills for Non-ferrous Materials

AE-TS-N • AE-TL-N

DLC Coated Carbide End Mill for Non-Ferrous Materials Features
 

1.  DLC-SUPER HARD coating
 

2.  Cutting edge specification that achieves both rigidity and sharpness
3.  New flute form enables excellent chip evacuation
 
4.  Center cutting edge specification to enable plunging
  • Large core design with high rigidity to prevent chattering

Cutting Data

High Quality
High welding resistance
By adopting the DLC coating, high welding resistance is achieved even with air blow.

 

Specifications

 
Part Number
AE-TL-N4X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Type Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application

฿ 733.00

CUTTING TOOLS 1 Piece(s) 5 Day(s) 104-12-655-

Loading...

  1. 1
 

Basic Information

Helix Angle 2 40 °

Please check the type/dimensions/specifications of the part AE-TL-N4X12 in the DLC Coated for non-ferrous materials 3 flute long type_AE-TL-N series.

Products with similar specification

Part Number
AE-TL-N12X60
AE-TL-N3X15
AE-TL-N3X9
AE-TL-N4X20
AE-TL-N5X15
AE-TL-N5X25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Type Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application

฿ 3,506.00

1 Piece(s) 5 Day(s) 1012-36-1280-

฿ 956.00

1 Piece(s) 5 Day(s) 103-9-655-

฿ 637.00

1 Piece(s) 5 Day(s) 103Titanium[◯] / Copper[◯] / Cast Iron[◯] / Aluminum[◯] / High-Hardness Steel ~ HRC65[◯] / Stainless Steel[◯] / High-Hardness Steel ~ HRC55[◯] / High-Hardness Steel ~ HRC60[◯] / General Steel[◯] / Heat-Treated Steel[◯]9Square655Inclined Cutting / Countersunk / Groove / Thrust (Z-Feed) / Flat Surface / Side Surface

฿ 1,099.00

1 Piece(s) 5 Day(s) 104-12-655-

฿ 733.00

1 Piece(s) 5 Day(s) 105-15-655-

฿ 1,099.00

1 Piece(s) 5 Day(s) 105-15-655-