(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Compact & low vibration
·Switching the pressure in the tank in 3 stages
·Compact size with excellent portability Easy to use
·High brightness digital display
·Supports high pressure / general pressure
· Reduced drain noise.
[specification]
·Tank Capacity: 7 L
Length(mm) | 449 | Depth(mm) | 292 | Height(mm) | 376 |
---|---|---|---|---|---|
Power(V) | Single-Phase 100 | Current(A) | 15 [Silent mode 12] | Operating Style | Pressure sensor type |
Tank Capacity(L) | 7 | Air Outlet Ordinary Pressure | 2 | Air Outlet High Pressure | 2 |
Maximum Pressure (Tank Internal)((MPa) [kgf/cm2]) | 4.5[46] | Discharge air amount(L / min) | 105 (at general pressure / 0.69 MPa), 82 (At high pressure / 2.26 MPa) | Number of Turns(min-1 (rev/min)) | 2,500 |
Noise Level(db) | 63 to 58 | Rated Output(W) | 1,300 |
How can we improve?
How can we improve?