1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 27/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scraper SCR-L

OLFA CUTTER KNIFE

Scraper SCR-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 163.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp edged tool (Scraper) featuring 60mm width stainless steel blade. Blade disposal type.

 
Part Number
SCR-LINTL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 163.00

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Scraper Details Type Main Body Overall Length(mm) 159
Blade thickness(mm) 1

Please check the type/dimensions/specifications of the part SCR-LINTL in the Scraper SCR-L series.