(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Safety Cutter SK-10

Safety Cutter SK-10

You can add up to 6 items to the comparison list.

Loading...

Specifications of SK-10

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    162
  • Blade thickness(mm)
    0.4
  • Type
    Main Body
Part Number
SK-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 414.29

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    162
  • Blade thickness(mm)
    0.4
  • Type
    Main Body

Product Description

Stretch wrap cutter designed to securely cut shrink-wraps, most plastic straps and cushioning materials. Accessories tape slitter cuts packaging tape.

Specifications of SK-10

  • Product Type
    Unpacking cutter
  • Overall Length(mm)
    162
  • Blade thickness(mm)
    0.4
  • Type
    Main Body
Part Number
SK-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 414.29

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1