1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Mat CM-A2 (Part Number)

OLFA CUTTER KNIFE

Cutting Mat CM-A2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,298.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi-purpose craft mat for general cutting requirement. Double-sided use. 600mm x 430mm x 2.0mm (23" x 17") with a metric grid on one side and an inch grid on the other. Designed for use with OLFA standard-duty cutters, heavy-duty cutters, art knives, rotary cutters and specialty cutters. OLFA cutting mats must be stored flat.

 
Part Number
CM-A2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,298.57

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Main body, Spare Blade Main Body Overall Length(mm) 620
Details Type Main Body

Please check the type/dimensions/specifications of the part CM-A2 in the Cutting Mat CM-A2 series.