1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wavy blade for Rotary Cutters WAB45-1

OLFA CUTTER KNIFE

Wavy blade for Rotary Cutters WAB45-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1 stainless steel wave blade in a plastic case. Blister packed.

 
Part Number
WAB45-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 212.86

OLFA CUTTER KNIFE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.4
Overall Length(mm) 45 Details Type Replacement Blade