1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chenille cutter CHN-1

OLFA CUTTER KNIFE

Chenille cutter CHN-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,161.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uniquely designed revolutionary chenille cutter. Features: 4 channel guide sizes from narrow to wide width. 24 new blade edges. Cuts curved and straight lines. Accommodates both right- and left-handed users. A cute carrying case convenient for carrying and storing the cutter is included.

 
Part Number
CHN-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,161.43

OLFA CUTTER KNIFE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.35
Overall Length(mm) 64 Details Type Main Body