1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotery cutter Spare Blade dia 60mm RB60-1 (1pcs pack)

OLFA CUTTER KNIFE

Rotery cutter Spare Blade dia 60mm RB60-1 (1pcs pack)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 118.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

1 rotary blade in a plastic case. 60mm. Blister packed.

 
Part Number
RB60-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 118.00

OLFA CUTTER KNIFE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.35
Overall Length(mm) 60 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part RB60-1 in the Rotery cutter Spare Blade dia 60mm RB60-1 (1pcs pack) series.