1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spare blade for the All stainless steel knife SKB-2S/10B

OLFA CUTTER KNIFE

Spare blade for the All stainless steel knife SKB-2S/10B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel blade for "SK-12" and other OLFA safety knives. 10 blades in a plastic case. Blister packed.

 
Part Number
SKB-2S/10B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 261.43

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.6
Overall Length(mm) 72 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part SKB-2S/10B in the Spare blade for the All stainless steel knife SKB-2S/10B series.