1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Art Knife AK-5 (Part Number)

OLFA CUTTER KNIFE

Art Knife AK-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designer's Art Knife with a spatula edge. The package includes 30 blades and a needle. The square-shaped spare blade case works as a standish when connected to the blade cover. The accessorius needle marks on plastic modeling and peels labels. The come in handy spatula at the top end smoothes adhesive materials and molds a shape in clay.

 
Part Number
AK-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 260.00

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Main Body Blade thickness(mm) 0.38
Overall Length(mm) 151 Details Type Main Body

Please check the type/dimensions/specifications of the part AK-5 in the Art Knife AK-5 series.