1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

9mm Spare Blade for graphic cutter SAB-10

OLFA CUTTER KNIFE

9mm Spare Blade for graphic cutter SAB-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

10 sharper angled blades in a plastic case.

 
Part Number
SAB-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 158.57

OLFA CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.38
Overall Length(mm) 84.5 Details Type Replacement Blade

Please check the type/dimensions/specifications of the part SAB-10 in the 9mm Spare Blade for graphic cutter SAB-10 series.