(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
It can be used for cutting plastic, wood, and metals.
[Features]
It can be used in conjunction with a jigsaw or a compact reciprocating saw.
Part Number |
---|
A-15659 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number of Teeth | Overall Length (mm) | Effective length of blade (mm) | Capacity Wood Plywood (mm) | Capacity Plastic (Glass Fibers) (mm) | Capacity Non-ferrous Metal (mm) | Capacity Mild Steel Plate (mm) | Application details | Applicable Model Jigsaws | Applicable Model Compact Reciprocating Saws | Applicable Model Rechargeable Reciprocating Saws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,999.00 | JIGSAW BLADE | 1 Piece(s) | Quote | Combined Use Type | 14 | 80 | 61 | 2 to 55 | 2 to 55 | 2 to 10 | 2 to 6 | Glulam of laminated wood (Plastic is acceptable) | (4300SB/4300V/4301SV/4320) | - | - |
Loading...
Application | Mild Steel Plate / Wood / Plastic |
---|
How can we improve?
How can we improve?