1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jigsaw blade for plastic, wood and metal (Part Number)

JIGSAW BLADE

Jigsaw blade for plastic, wood and metal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
  • The minimum order quantity will be changed for the order from October 2021 onwards. Please check the quotation/order screen for details.

Product Description

[Applications]
It can be used for cutting plastic, wood, and metals.
[Features]
It can be used in conjunction with a jigsaw or a compact reciprocating saw.

 
Part Number
A-15659
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Number of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Capacity Wood Plywood
(mm)
Capacity Plastic (Glass Fibers)
(mm)
Capacity Non-ferrous Metal
(mm)
Capacity Mild Steel Plate
(mm)
Application details Applicable Model Jigsaws Applicable Model Compact Reciprocating Saws Applicable Model Rechargeable Reciprocating Saws

฿ 9,999.00

JIGSAW BLADE 1 Piece(s) Quote Combined Use Type1480612 to 552 to 552 to 102 to 6Glulam of laminated wood (Plastic is acceptable)(4300SB/4300V/4301SV/4320)--

Loading...

  1. 1

Basic Information

Application Mild Steel Plate / Wood / Plastic