1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Small reciprocating saw blade for stainless steel【1-5 Pieces Per Package】 (A-03523)

BIMETAL BLADE

Jigsaw Small reciprocating saw blade for stainless steel (A-03523)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
  • The minimum order quantity will be changed for the order from October 2021 onwards. Please check the quotation/order screen for details.

Product Description

[Applications]
It can be used for cutting stainless steel.
[Features]
It can be used in conjunction with a jigsaw or a compact reciprocating saw.

 
Part Number
A-03523
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth

฿ 9,999.00

BIMETAL BLADE 1 Piece(s) Quote 24

Loading...

  1. 1

Basic Information

Application Stainless Product Type Bosch Type Overall Length(mm) 75
Effective length of blade(mm) 52 Application details Especially for Stainless Steel (Bimetal) Applicable Model Jigsaws 4327/4329/4350FT/4350FCT/JV0600K/JV100D/JV101D/JV103D/JV142D/JV182D/JV140D/JV180D(4304/4306/4323/4325/4304T/4340FCT/4342FCT)
Applicable Model Compact Reciprocating Saws JR1000FT/JR1000FTK Applicable Model Rechargeable Reciprocating Saws JR101D/JR104D/JR144D/JR184D