1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2LOCK Slim Chuck NBT50

NKS 2LOCK SLIM CHUCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,637.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Can be used as a 2-sided restraint tool with the BT 2-sided restraint spindle. Of course, even the standard BT spindle can be used as a BT tool

 
Part Number
NBT50-SK10C-105 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,637.00

฿ 13,309.60

NKS 2LOCK SLIM CHUCK 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Spindle types BT50 Tool Type end mill Retainable blade diameter(mm) 1.75 to 10.0
Product Category Main Body Chuck Type Spring collet Holder Length L(mm) 105
Applicable Collet SK10 Conforming products SKG10-10HG Chuck Depth(mm) 33 to 41

Please check the type/dimensions/specifications of the part NBT50-SK10C-105 in the 2LOCK Slim Chuck NBT50 series.