One Revolution Thread Mill AT-1

Brand :
OSG

Caution

    Product Description

    [Features]
    · Right-hand cut and left-hand helix geometry prevents bending.
    ·Unequal spacing and variable lead flute geometry minimizes vibration.
    ·EgiAs coating for exceptional wear resistance and toughness.

    The secret to 1-pass cutting
       Picture of A Brand<sup>&reg;</sup> AT-1
    The A Brand® AT-1 threadmill is designed with a left-hand helix for a small pitch diameter difference between the hole entry and the bottom of the hole,
    allowing a delay in gauge-out failure. Longer tool life can be achieved with elimination of “zero cutting” for correcting bending.
     

    Features

         The secret to 1-pass cutting
         Evolution from conventional 2-pass cutting to 1-pass cutting by preventing bending, reducing cutting time.
       

         Unequal Spacing / Variable Lead Flute: For reduced vibration
         Right-Hand Cut & Left-Hand Helix Geometry: Increases tool stability
         EgiAs Coating: For exceptional wear resistance
         Ultra-Fine Grain Carbide: For high wear resistance and toughness
     

    ADVANTAGES OF USING THREAD MILLS

        ● A single tool cuts various sizes of diameters
           A single tool can cut different threads such as M10 × 1.5, M12 × 1.5, and M16 × 1.5 if their pitch is the same.

        ● Cuts large-diameter threads on low-power machine
           The internal thread effective diameter, which used to be difficult to determine, can now be measured with readable values.
        
       ● Smooth handling of chips to reduce problems
           Thread mills break chips into small pieces and eject them smoothly, ensuring stable, problemfree thread cutting. 
           
      ● High-precision taper pipe threading (no stop marks)
         Airtight threads by having no stop marks.
        

      ● Thread cutting in drill holes with little allowance
         Thread milling cuts the thread closer to the bottom of a hole than tapping, leaving only one incomplete crest of thread
          
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat