One Revolution Thread Mill AT-2

Brand :
OSG

Caution

    Product Description

    [Features]
    · Helical drilling + threading can be done simultaneously.
    ·Special cutting edge shape suppresses bending of the tool.
    ·Left-hand cut configuration enables climb milling to prolong tool life.
    ·Roughing teeth are added to distribute the load.

    Thread mill with end-cutting edge for high hardness steels

    Thread mill with end-cutting edge for high hardness steels2   Thread mill with end-cutting edge for high hardness steels1Thread mill with end-cutting edge for high hardness steels4

        The AT-2 thread mill with end-cutting edge for high hardness steels is ideal for highly difficult high hardness steel applications.
        The risk of sudden tool breakage can be minimized by breaking chips into small and manageable pieces and evacuating them smoothly.
        Since no pilot hole is required, process integration and the risk of breakage can be avoided.
    .
     

    Features

         Thread mill with end-cutting edge for high hardness steels Features
    ...................................................................................................................................................................
      Helical drilling + threading can be done simultaneously.
    No pilot hole is required! Stable machining without chip trouble
            ----------------  No pilot hole is required! Stable maching without chip trouble  -------------------

      Newly developed DUROREY coating enables superior heat resistance and high toughness optimized for high-hardness steel milling!
        
    Special cutting edge shape suppresses bending of the tool.
         Left-hand cut configuration enables climb milling to prolong tool life.
          Roughing teeth are added to distribute the load.
    • Use RPRG to reduce the workload
      RPRG is the reference value of tool radius offset. Conventionally, the tool radius value is entered during setup as a parameter of the NC system, which is corrected by checking the thread with a gauge.
    • Now, the process of correction can be simplified by simply inputting the RPRG value as indicated on the tool shank  

    Data

     Long and stable tool life with higher thread quality compared to cutting taps Long and stable tool life with higher thread quality compared to cutting tap
      Long and stable tool life with higher thread quality compared to cutting tapsLong and stable tool life with higher thread quality compared to cutting taps
    Long and stable tool life with higher thread quality compared to cutting taps
     

    Movie

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat