Threaded Insert for Cutter XDGX-GM

Brand :
MITSU_MATERIAL

Caution

    Product Description

    Mitsubishi Materials insert (for milling machine), threaded insert for cutter XDGX-GM.

    Product features and specifications

    Basic specifications and features of the product

    • Low resistance threaded insert
    • Good wall surface flatness
    • Supports high-speed rotation
    • Supports a variety of machining
    • With is a coolant hole

    Drawing

    Recommended cutting conditions

    Recommended cutting condition table

    Cutting speed

    Threaded insert for cutter XDGX-GM, recommended cutting condition table

    Depth of cut and feed rate

    Threaded insert for cutter XDGX-GM, recommended cutting condition table 2
    Threaded insert for cutter XDGX-GM, recommended cutting condition table 3

    Lamping and helical machining conditions (aluminum alloy)

    Threaded insert for cutter XDGX-GM, recommended cutting condition table 4

    *1) Lamping, helical machining, and drilling are not recommended for steel and titanium alloy.

    Threaded insert for cutter XDGX-GM, recommended cutting condition table 5

    *1) Adjust the table feed during ramping and helical machining. (Feed of 0.05 mm/t. or less per blade is recommended)

    • * 1 Indicates the distance L = (maximum depth of cut APMX/tan α) to reach the maximum depth of cut APMX at the maximum ramping angle.
      The maximum depth of cut APMX is 15.5 mm for A type and 14.8 mm for B type.
    • * 2 For 1.2 mm corner radius. In other cases, use the right formula. ([Cutting diameter DC] - [Corner radius] - 0.25) × 2
    • * 3 For 2.4 mm corner radius. In other cases, use the right formula. ([Cutting diameter DC] - [Corner radius] - 0.25) × 2
    • * 4 For 3.2 mm corner radius. In other cases, use the right formula. ([Cutting diameter DC] - [Corner radius] - 0.25) × 2

    Maximum drilling depth (aluminum alloy)

    Threaded insert for cutter XDGX-GM, recommended cutting condition table 6

    Precautions for cutting conditions

    • *1) This cutting condition is a condition setting not to cause chatter vibration when the machine rigidity and workpiece rigidity are high. If chattering or chipping of the threaded insert, etc. occurs during machining, please change the condition depending on the situation.
    • *2) Especially in the following cases, chatter vibration is likely to occur. Please reduce cutting width, cutting depth, feed per blade, or other cutting conditions.
    • When the amount of tool runout is large
    • When the machine rigidity, workpiece rigidity, and workpiece clamp rigidity are low
    • Corner radius when pocket machining

    Applicable work material

    Threaded insert for cutter XDGX-GM, compatible work material

    Selection support information

    Combination of holder and threaded insert corner radius

    Threaded insert for cutter XDGX-GM, selection support information

    Please note that there is no compatibility between the threaded inserts compatible with A type and B type holders, respectively.

    AXD4000 threaded insert selection method

    It is necessary to select a threaded insert depending on the cutting conditions and machining environment. Please select using the following as a guide.
    For stable cutting conditions, a sharp GL chip breaker is the first recommendation.

    Selection of insert according to feed per tooth and required cutting depth

    Threaded insert for cutter XDGX-GM, selection support information 2

    Selection of insert according to feed per tooth and required cutting depth

    Threaded insert for cutter XDGX-GM, selection support information 3

    For aluminum alloys, the GL chip breaker is the first recommendation to use. A GM chip breaker is recommended for load-bearing conditions such as large feeds and cuts.

    Selection from the cutting edge

    GL
    TF15/LC15TF

    Threaded insert for cutter XDGX-GM, selection support information 4

    Low resistance type: Sharpest angle (LC15TF: excellent chip-weld resistance)

    GM
    TF15

    Threaded insert for cutter XDGX-GM, selection support information 5

    Reinforced cutting edge type

    GM
    MP9120

    Threaded insert for cutter XDGX-GM, selection support information 6

    Reinforced cutting edge & abrasion resistance type
    Difficult-to-cut material machining & aluminum machining

    Selection from abrasion resistance

    Threaded insert for cutter XDGX-GM, selection support information 7

    Selection support information

    Cutting speed (vc)

    Threaded insert for cutter XDGX-GM, selection support information 1

    * The purpose of division by 1,000 is to change the unit from mm to m

    vc (m/min): Cutting speed
    DC (mm): Cutter diameter
    π (3.14): Pi
    n (min^-1): Spindle revolutions per minute
    Threaded insert for cutter XDGX-GM, selection support information 2
    (Example) When cutting with the axis rotational speed of 350 min^-1 and the cutter outer diameter of ø125, what is the cutting speed?, (Answer) Substituting π = 3.14, DC = 125, n = 350 into the formula,
    vc = π · DC · n/1,000 = 3.14 × 125 × 350/1,000 = 137.4 m/min
    Accordingly, the cutting speed is 137.4 m/min.

    Feed per tooth (fz)

    Threaded insert for cutter XDGX-GM, selection support information 3
    fz (mm/tooth): Feed per tooth
    z: Insert number
    vf (mm/min): Table feed per minute
    n (min^-1): Main axis rotational speed (Feed per revolution f = z × fz)
    Threaded insert for cutter XDGX-GM, selection support information 4
    (Example) When the main axis rotational speed is 500 min^-1, the number of inserts is 10, and the table feed is 500 mm/min, what is the feed per tooth?, (Answer) Substitute the above figures into the formula,
    fz = vf/z × n = 500/10 × 500 = 0.1 mm/tooth
    Therefore, the feed rate per blade is 0.1 mm/tooth.

    Table feed (vf)

    Threaded insert for cutter XDGX-GM, selection support information 5
    vf (mm/min): Table feed per minute
    fz (mm/tooth): Feed per tooth
    z: Insert number
    n (min^-1): Spindle revolutions per minute
    Threaded insert for cutter XDGX-GM, selection support information 6
    (Example) When the feed per tooth is 0.1 mm/tooth, the number of inserts is 10, and the main axis rotational speed is
    500 min^-1,what is the table feed?, (Answer) Substitute the above figures into the formula, vf = fz × z × n = 0.1 × 10 × 500 = 500 mm/min
    Accordingly, the table feed is 500 mm/min.

    Cutting time (Tc)

    Threaded insert for cutter XDGX-GM, selection support information 7
    Tc (min): Processing time
    vf (mm/min): Table feed per minute
    L (mm): Total table feed length (work material length (l) + milling machine diameter (DC))
    Threaded insert for cutter XDGX-GM, selection support information 8
    (Example) What is the cutting time required for finishing the surface of cast iron (FC200) block with 100 mm width and 300 mm length, when the face milling machine diameter is ø200, the number of inserts is 16, the cutting speed is 125 m/min, and the feed per tooth is 0.25 mm (Main axis rotational speed is 200 min^-1)
    (Answer) Calculate table feed per minute,
    vf = 0.25 × 16 × 200 = 800 mm/min
    Calculate total table feed length, L = 300 + 200 = 500 mm
    Substitute the above answers into the formula,
    Tc = 500/800 = 0.625 (min)
    0.625 × 60 = 37.5 (sec) It takes approx. 37.5 seconds.

    Cutting power (Pc)

    Threaded insert for cutter XDGX-GM, selection support information 9
    Pc (kW): Cutting power
    ap (mm): Depth of cut
    ae (mm): Cutting width
    vf (mm/min): Table feed per minute
    Kc (MPa): Specific cutting force
    η: (Machine coefficient)

    (Example) What is the cutting power required for milling tool steel at a depth of 2 mm cut, a cutting width of 80 mm, and a table feed of 280 mm/min, based on the conditions of a cutting speed 80 m/min, cutter diameter ø250, 12 inserts and machine coefficient 80%.

    (Answer) First, calculate the main axis rotational speed to obtain feed per tooth of the milling machine.
    n = 1,000 vc/πDC = 1,000 × 80/3.14 × 250 = 101.91 min^-1
    Feed per tooth fz = vf/z × n = 280/12 × 101.9 = 0.228 mm/tooth
    Substitute into the formula,
    Pc = 2 × 80 × 280 × 1,800/60 × 10^6 × 0.8 = 1.68 kW

    Cautions/prohibitions

    Please note that the threaded insert corner radius (RE) is slightly different from the workpiece R shape after machining due to the influence of the cutting edge rake angle.
    A GM chip breaker is recommended when the dimensional accuracy of the workpiece shape is important.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Threaded Insert for Cutter XDGX-GM | MITSU_MATERIAL | MISUMI Thailand