Cutter insert RPMT

Brand :
MITSU_MATERIAL

Caution

    Product Description

    MITSUBISHI MATERIALS Insert (For Milling) Cutter Insert RPMT.

    Product features and specifications

    Basic specifications and features of the product

    CVD coated grade MC7020 for stainless steel milling

    In addition to excellent wear resistance, it suppresses thermal cracks and chipping that tend to occur when machining stainless steel, achieving stable machining over the long term.

    • Improved abrasion resistance
      The fine-grained highly wear- resistant Al2 O layer and the fine fibrous TiCN layer provide excellent wear resistance in high-speed stainless steel milling.
    • Improved wear resistance
      Sudden chipping of the cutting edge is suppressed by adopting a special cemented carbide base material with excellent toughness and thermal crack resistance.
    • Suppression of abnormal damage
      Extremely smooth surface "All Black Super Even Coat" suppresses abnormal damage such as welding chipping.
    Cutter Insert RPMT Product Specifications

    MC7020 coating structure

    Al-Ti-Cr-N Multilayer Coating MP71/MP91 Series Tough-Sigma Technology

    TOUGH is achieved through the fusion (Σ) of each excellent coating and technology.

    Cutter insert RPMT

    Base layer High Al- (Al, Ti) N/Al content is increased to improve film hardness and stabilize the high-hardness phase, improving wear resistance, crack resistance, and adhesion resistance during cutting. did.

    Optimal coating for each work material

    The laminated structure prevents crack progress and improves wear resistance.

    Cutter insert RPMT

    Conventional typical damage condition

    Drawing

    Cutter insert RPMT outline drawing

    Usage method and usage examples

    Usage examples

    Cutter Insert RPMT Arbor Type Example of Use

    Even if the products are used under the recommended conditions, obtained performance may differ depending on usage by customers.

    Recommended cutting conditions

    Recommended cutting condition table

    Dry cutting conditions

    Cutter Insert RPMT Arbor Type Cutting Conditions

    Wet cutting conditions

    Cutter Insert RPMT Arbor Type Cutting Conditions 2

    Correction value F for feed amount per tooth due to variation in axial depth of cut ap

    Cutter Insert RPMT Arbor Type Cutting Conditions 3

    * If the recommended axial depth of cut is exceeded, the durability of the tool body may be reduced.

    Precautions for cutting conditions

    • These cutting conditions are a guideline for preventing chatter vibration in situations where machine rigidity and workpiece rigidity are high.
      If chattering or insert chipping occurs during machining, adjust accordingly.
      If the overhang is large or if pocketing is to be performed, lower the conditions.
    • The set value for the feed per tooth is the value when the axial depth of cut is ap=2.5 mm for ARP5 and ap=3 mm for ARP6.
      Please multiply by the correction value F in the separate table according to the fluctuation of ap.
      Example Recommended feed per tooth for ARP5, SUS304, MP7130, ap=1: 0.2 mm/t. × 1.5 (correction value F) =0.3 mm/t.
    • For grooving, use feed at about 70% of the recommended rate, and for ramping, drilling, and plunging at about 50%.
    • Internal coolant is recommended for cutting titanium alloys and heat-resistant alloys.
      It is even more effective if you use the separately sold coolant nozzle.

    Applicable work material

    Cutter Insert RPMT Arbor Type Work Material

    Selection support information

    Chip breaker system

    Chipbreaker system that can handle various cutting conditions.

    Cutter Insert RPMT Selection Support

    L-breaker
    Focused on Sharpness / Low Resistance Type

    • General-purpose non-polished precision
    • Precision polishing

    M chip breaker
    All-round type

    • General-purpose non-polished precision
    • Precision polishing

    R-breaker
    Reinforced cutting edge type

    • General-purpose non-polished precision
    • Precision polishing
    Cutter Insert RPMT Selection Support 2

    Cautions/prohibitions

    Note 1) When drilling, continuous long chips may fly out, so please be careful about safety.
    Note 2) When drilling helical holes, be careful not to exceed the maximum APMX for the depth of cut per lap.
    Note 3) Use the following formula to calculate the tool center locus ⌀dc when drilling a helical hole. (Tool center locus ⌀dc = desired hole diameter ⌀DH - tool diameter ⌀DCX)
    Note 4) In order to prevent troubles caused by chip biting, be sure to remove chips with an air blow, etc., especially during grooving, ramping, helical, and drilling.
    Note 5) Small diameter cutters with a large number of teeth produce small chips. Please pay attention to the depth of cut and feed rate, as chip clogging may occur.
    Note 6) When machining with a large diameter cutter with a large ae, the chips become long and may cause chip clogging. Please adjust the depth of cut ap and feed before use.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cutter insert RPMT | MITSU_MATERIAL | MISUMI Thailand