Cutter Insert JOMU

Brand :
MITSU_MATERIAL

Caution

    Product Description

    MITSUBISHI MATERIALS tip (for milling) cutter insert JOMU.

    Product features and specifications

    Basic specifications and features of the product

    Cutting edge design that realizes reliable work

    Cutter Insert JOMU Product Specifications 1

    Wiper Edge: The wiper edge provides a good finished surface in rough machining areas.
    Straight cutting edge: A straight line is secured up to the maximum depth of cut (APMX), maintains stable high feed milling even during interrupted cutting.
    Minor cutting edge: Since the cutting edge is straight, cutting chips are generated stably even during steep ramping.

    Strong insert
    Increased thickness prevents the insert from being damaged and the main body from being damaged.

    Cutter Insert JOMU Product Specifications 2

    Good cutting chip control due to the unique cutting edge ridgeline
    The unique cutting edge ridge line generates compact curled chips and suppresses cutting chip clogging of the tool main body and chip conveyor.

    Cutter Insert JOMU Product Specifications 3

    Coated carbide grade for cutting process by rolling
    MV1020

    Al-Rich coating / advanced abrasion resistance and thermal shock resistance

    The Al-Rich coating that does not change the crystal structure even if the Al content ratio is increased has been developed by a new coating process using the unique technology, achieving a high Al content ratio and high film hardness.
    By significantly improving the oxidation resistance in addition to the film hardness, extremely excellent abrasion resistance has been achieved.
    In addition, due to its extremely excellent heat resistance, excellent machining stability has been achieved not only in dry cutting but also in wet cutting where thermal cracks were likely to occur in the past.

    Cutter Insert JOMU Product Specifications 4
    Cutter Insert JOMU Product Specifications 5

    MV1020 crystal image

    PVD coated carbide grade for cutting process by rolling
    MP6100 / MP7100 / MP9100 series

    TOUGH-Σ Technology (Tough-Sigma Technology)
    Achieves toughness (TOUGH) by integrating excellent coating technology (Σ).

    Cutter Insert JOMU Product Specifications 6

    Base layer high Al- (Al, Ti) N: The increased Al content has made film hardness improved, and high hardness phase stabilized, improving abrasion resistance, crack resistance, and chip-weld-resistance during cutting.
    The laminated structure prevents crack progress and improves wear resistance.

    VP15TF
    VP15TF is a PVD coated carbide grade with a good balance of high abrasion resistance and wear resistance, and enables stable machining.
    VP30RT
    VP30RT has excellent wear resistance and is ideal for machining stainless steel and strong intermittent cutting of general steel.

    CVD Coated Carbide Grade for Steel / Stainless Steel Cutting Process by Rolling
    MC7020

    It suppresses crater abrasion that occurs in the high-speed region and achieves stable machining even in high-efficiency machining.

    Cutter Insert JOM U Product Specifications 7
    • Improved abrasion resistance
      Fine grain high abrasion resistance Al2O3 layer and fine fibrous TiCN layer provide excellent abrasion resistance in high-speed steel / stainless steel cutting process by rolling.
    • Improved wear resistance
      By adopting a dedicated cemented carbide base material with excellent toughness and thermal crack resistance, sudden breakage of the cutting edge is suppressed.
    • Suppression of abnormal damage
      "All-Black Super-Even Coating" on an extremely smooth surface suppresses abnormal damage such as welding chipping.

    Comparison of coating surfaces

    Cutter Insert JOMU Product Specifications 8

    Conventional coating

    Cutter Insert JOMU Product Specifications 9

    All-Black Super-Even Coating

    Performance/test information

    Cutter Insert JOMU Performance / Test Information 1
    "Cutting Conditions"
    Work material: SCM440
    Cutter diameter: DCX=⌀63 mm
    Cutting speed: vc = 150 m/min
    Feed rate: fz = 1.5 mm/t.
    Depth of cut: ap = 1.5 mm
    Cut width: ae = 31.5 mm
    Machining form: Single blade cutting
    Cutting conditions that reproduce the start of cutting with a sudden load

    Ductile cast iron FCD700 abrasion resistance comparison

    Cutter Insert JOMU Performance / Test Information 2
    "Cutting Conditions"
    Work Material: FCD700
    Tools to use: WJX14
    Insert: JOMU140715ZZER-M
    Cutting speed: vc = 220 m/min
    Feed rate: fz = 1.0 mm/t.
    Depth of cut: ap = 1.0 mm
    Cut width: ae = 45 mm
    Cutting mode: Dry cutting single-flute cutting
    Cutter Insert JOMU Performance / Test Information 3

    MV1020 (30.4 m)

    Cutter Insert JOMU Performance / Test Information 4

    Conventional product A (13.6 m)

    Cutter Insert JOMU Performance / Test Information 5

    Conventional product B (15.2 m)

    Cutter Insert JOMU Performance / Test Information 6

    Conventional product C (12.8 m)

    Steel alloy SCM440 abrasion resistance comparison
    MC7020 has excellent crater wear resistance during high-speed machining.

    Cutter Insert JOMU Performance / Test Information 7
    "Cutting Conditions"
    Work material: SCM440
    Cutter diameter: DCX=⌀63 mm
    Insert: JOMU140715ZZER-M
    Material Type: MC7020
    Cutting speed: vc = 230 m/min
    Feed rate: fz = 1.5 mm/t.
    Depth of cut: ap = 1.5 mm
    Cut width: ae = 45 mm
    Cutting mode: Dry cutting single-flute cutting

    Steel alloy SCM440: Comparison of cutting force
    WJX can reduce loads on the main spindle due to its low cutting force.

    Cutter Insert JOMU Performance / Test Information 8
    "Cutting Conditions"
    Work material: SCM440
    Cutter diameter: DCX=⌀63 mm
    Insert: JOMU140715ZZER-M
    Material Type: VP15TF
    Cutting speed: vc = 150 m/min
    Feed rate: fz = 1.0 mm/t.
    Depth of cut: ap = 2.0 mm
    Cut width: ae = 45 mm
    Cutting mode: Dry cutting single-flute cutting

    Drawing

    Cutter Insert JOMU Drawing

    Recommended cutting conditions

     

    Recommended cutting condition table

    Correction factor by tool runout
    Please use by multiplying the recommended cutting conditions by the correction factor for each tool runout.

    Cutter Insert JOMU Recommended Cutting Condition 1

    DCON = mounting diameter (Shank diameter)

    Cutting speed (Dry cutting)

    Cutter Insert JOMU Recommended Cutting Condition 2

    Depth of cut and feed rate

    Cutter Insert JOMU Recommended Cutting Condition 3

    Double-Sided Insert Type Radius Scatter for High Feed Milling
    Recommended cutting conditions MV1020

    Cutter Insert JOMU Recommended Cutting Condition 4

    Selecting proper chip breakers

    Cutter Insert JOMU Recommended Cutting Condition 5

    Machining limit by form

    Ramping

    Cutter Insert JOMU Machining Limit by Mode

    Helical drilling

    Cutter Insert JOMU Machining Limit by Mode 2

    How to set the tool center trajectory
    ødc (tool center trajectory) = øDH (desired hole diameter) - DCX (Maximum cutting diameter)

    Cutter Insert JOMU Recommended Cutting Condition 6

    DCX = maximum cutting diameter, APMX = maximum depth of cut, DC = cutting diameter, RMPX = maximum ramping angle, DH = desired hole diameter, AZ = maximum drilling depth

     

    Precautions for cutting conditions

    Cutting speed (Dry cutting)

    *1) Air blow is recommended for reliable cutting chip discharge. If the cutting chip discharge capability by air blow is low, perform wet cutting.
    *2) Wet cutting may shorten the lifespan more than dry cutting. For cutting speed, multiply the values of the above table by 0.75.
    *3) If large chatter vibration occurs, reduce the depth of cut, feed rate per tooth, and cutting speed in order.
    *4) For interrupted cutting, multiply the cutting speed in the cutting speed table by 0.8 and the feed rate per tooth by approx. 0.8.

    Depth of cut and feed rate

    *1) Air blow is recommended for reliable cutting chip discharge. If the cutting chip discharge capability by air blow is low, perform wet cutting.
    *2) If large chatter vibration occurs, reduce the depth of cut, feed rate per tooth, and cutting speed in order.
    *3) When cutting intermittently, multiply the cutting speed in the cutting speed table by 0.8 and the feed rate per tooth in the above table by approx. 0.8.
    *4) To set ap greater than 2 mm, avoid machining near a wall or ramping.

    Selecting proper chip breakers

    *1) Air blow is recommended for reliable cutting chip discharge. If the cutting chip discharge capability by air blow is low, perform wet cutting.
    *2) Wet cutting may shorten the lifespan more than dry cutting. For cutting speed, multiply the values of the above table by 0.75.
    *3) If large chatter vibration occurs, reduce the depth of cut, feed rate per tooth, and cutting speed in order.
    *4) When cutting intermittently, multiply the cutting speed in the cutting speed table by 0.8 and the feed rate per tooth in the above table by approx. 0.8.
    *5) To set ap greater than 2 mm, avoid machining near a wall or ramping.

    Machining limit by form

    *1) During ramping and helical milling, reduce the feed rate per tooth.
    *2) Please be careful about safety because continuous long cutting chips may scatter during ramping and helical milling, especially drilling.
    "Helical milling"In order to obtain a flat bottom in helical milling, it is necessary to remove the "core" created on the work material in the final machining path.
    In helical milling, please be careful so that the depth of cut per pass does not exceed the maximum depth of cut, APMX.
    "Drilling"When drilling, set the feed per revolution in the axial direction to 0.2 mm/rev or less.

    Applicable work material

    Cutter Insert JOMU Compatible Work Material

    Selection support information

    Insert material type that covers a wide range of work materials

    Cutter Insert JOMU Selection Support Information 1

    Chip breaker system

    Cutter Insert JOMU Selection Support Information 2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat