Threaded Insert for Cutter JDMT-JL

Brand :
MITSU_MATERIAL
Caution
Product Description
Mitsubishi Materials insert (for milling machine), threaded insert for cutter JDMT-JL.
Product features and specifications
Basic specifications and features of the product
- 15° positive threaded insert
- High stiffness with double clamp mechanism
- Ideal for high feed cutting
- The threaded insert is a specially-shaped 3-corner type
- With is a coolant hole
- APMX: 2 mm
- Cutting edge outer diameter: ⌀16-⌀63 mm
Drawing

Recommended cutting conditions
Recommended cutting condition table
Cutting speed

Machining limit by form

Depth of cut and feed rate


Precautions for cutting conditions
Machining limit by form

Ramping

Helical drilling
- How to set the tool centroid: ødc (tool centroid) = øDH (desired hole diameter) - DCX (maximum cutting diameter)
- Please be careful that the depth of cut per lap does not exceed the maximum amount of cut APMX.
- Set the tool revolution direction so that it suits for downcutting.
- When ramping or helical machining, reduce the feed rate. (To 60% or less of the calculated feed rate)
- When drilling, set the axial feed rate to 0.2 mm/rev or less.
- Please be careful about safety as continuous long cutting chips may be scattered during drilling.

Tool runout amount L
The depth of cut ap of the JL chip breaker depends on the threaded insert size.
The 06 size is 0.6 mm, the 08 size is 0.9 mm, and the 09/12/14 size is up to 1.2 mm.
The 06 size is 0.6 mm, the 08 size is 0.9 mm, and the 09/12/14 size is up to 1.2 mm.
Applicable work material

Cautions/prohibitions
Precautions for machining program

When using AJX, please create a CAM program as a radius cutter.
The approximated radius RE and the uncut amount K at that time are as follows.
The approximated radius RE and the uncut amount K at that time are as follows.
| Insert size | Breaker | Approximated RE | Uncut amount K |
|---|---|---|---|
| 06 | FT/JM | 2.0 | 0.33 |
| JL | 2.5 | 0.32 | |
| 08 | FT/JM | 2.5 | 0.46 |
| JL | 2.0 | 0.40 | |
| 09 | FT/JM | 3.0 | 0.47 |
| JL | 3.0 | 0.46 | |
| 12 | FT/JM/ST | 3.0 | 0.63 |
| JL | 3.0 | 0.53 | |
| 14 | FT/JM/ST | 3.0 | 0.64 |
| JL | 3.0 | 0.55 |
*1) The uncut amount K may change slightly depending on the machining conditions, etc.