Threaded Insert for Cutter SNGU

Brand :
MITSU_MATERIAL

Caution

    Product Description

    Mitsubishi Materials insert (for milling machine), threaded insert for cutter SNGU.

    Product features and specifications

    Basic specifications and features of the product

    • Originally designed double-sided insert
    • Sudden breakage / chip welding suppression function
    • Smooth discharge of cutting chip

    Drawing

    Threaded insert for cutter SNGU, drawing

    Recommended cutting conditions

    Recommended cutting condition table

    Dry cutting conditions

    Threaded insert for cutter SNGU, recommended cutting condition table

    Wet cutting conditions

    Threaded insert for cutter SNGU recommended cutting condition table 2

    Precautions for cutting conditions

    *1) Please set the cutting conditions according to the operating environment by referring to the above table.
    *2) Wet cutting is recommended when the finished surface is important. (The lifespan is shorter than that of the dry cutting.)

    Applicable work material

    Threaded insert for cutter SNGU, compatible work material

    Selection support information

    Compatible parts

    Threaded insert for cutter SNGU, compatible parts

    * Tightening Torque (N⋅m): TPS4R=3.5

    Selection support information

    Cutting speed (vc)

    Threaded insert for cutter SNGU, selection support information 1

    * The purpose of division by 1,000 is to change the unit from mm to m

    vc (m/min): Cutting speed
    DC (mm): Cutter diameter
    π (3.14): Pi
    n (min^-1): Spindle revolutions per minute
    Threaded insert for cutter SNGU, selection support information 2
    (Example) When cutting with the axis rotational speed of 350 min^-1 and the cutter outer diameter of ø125, what is the cutting speed?, (Answer) Substituting π = 3.14, DC = 125, n = 350 into the formula,
    vc = π · DC · n/1,000 = 3.14 × 125 × 350/1,000 = 137.4 m/min
    Accordingly, the cutting speed is 137.4 m/min.

    Feed per tooth (fz)

    Threaded insert for cutter SNGU, selection support information 3
    fz (mm/tooth): Feed per tooth
    z: Insert number
    vf (mm/min): Table feed per minute
    n (min^-1): Main axis rotational speed (Feed per revolution f = z × fz)
    Threaded insert for cutter SNGU, selection support information 4
    (Example) When the main axis rotational speed is 500 min^-1, the number of inserts is 10, and the table feed is 500 mm/min, what is the feed per tooth?, (Answer) Substitute the above figures into the formula,
    fz = vf/z × n = 500/10 × 500 = 0.1 mm/tooth
    Accordingly, the feed per tooth is 0.1 mm/tooth.

    Table feed (vf)

    Threaded insert for cutter SNGU, selection support information 5
    vf (mm/min): Table feed per minute
    fz (mm/tooth): Feed per tooth
    z: Insert number
    n (min^-1): Spindle revolutions per minute
    Threaded insert for cutter SNGU, selection support information 6
    (Example) When the feed per tooth is 0.1 mm/tooth, the number of inserts is 10, and the main axis rotational speed is
    500 min^-1,what is the table feed?, (Answer) Substitute the above figures into the formula, vf = fz × z × n = 0.1 × 10 × 500 = 500 mm/min
    Accordingly, the table feed is 500 mm/min.

    Cutting time (Tc)

    Threaded insert for cutter SNGU, selection support information 7
    Tc (min): Processing time
    vf (mm/min): Table feed per minute
    L (mm): Total table feed length (work material length (l) + milling machine diameter (DC))
    Threaded insert for cutter SNGU, selection support information 8
    (Example) What is the cutting time required for finishing the surface of cast iron (FC200) block with 100 mm width and 300 mm length, when the face milling machine diameter is ø200, the number of inserts is 16, the cutting speed is 125 m/min, and the feed per tooth is 0.25 mm (Main axis rotational speed is 200 min^-1)
    (Answer) Calculate table feed per minute,
    vf = 0.25 × 16 × 200 = 800 mm/min
    Calculate total table feed length, L = 300 + 200 = 500 mm
    Substitute the above answers into the formula,
    Tc = 500/800 = 0.625 (min)
    0.625 × 60 = 37.5 (sec) It takes approx. 37.5 seconds.

    Cutting power (Pc)

    Threaded insert for cutter SNGU, selection support information 9
    Pc (kW): Cutting power
    ap (mm): Depth of cut
    ae (mm): Cutting width
    vf (mm/min): Table feed per minute
    Kc (MPa): Specific cutting force
    η: (Machine coefficient)

    (Example) What is the cutting power required for milling tool steel at a depth of 2 mm cut, a cutting width of 80 mm, and a table feed of 280 mm/min, based on the conditions of a cutting speed 80 m/min, cutter diameter ø250, 12 inserts and machine coefficient 80%.

    (Answer) First, calculate the main axis rotational speed to obtain feed per tooth of the milling machine.
    n = 1,000 vc/πDC = 1,000 × 80/3.14 × 250 = 101.91 min^-1
    Feed per tooth fz = vf/z × n = 280/12 × 101.9 = 0.228 mm/tooth
    Substitute into the formula,
    Pc = 2 × 80 × 280 × 1,800/60 × 10^6 × 0.8 = 1.68 kW

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat