Cutter Insert JOMW

Brand :
MITSU_MATERIAL
Caution
Product Description
MITSUBISHI MATERIALS Tip (For Milling) Cutter Insert JOMW.
Drawing

Recommended cutting conditions
Recommended cutting condition table

Precautions for cutting conditions
Note 1) Use the cutting conditions in the table above as a guide and adjust the conditions according to the situation.
Note 2) We recommend using a carbide shank to minimize the adverse effects of chatter vibration during machining.
Applicable work material

Selection support information
Selection formula
- Tool revolutions per minute (min^-1) = (1,000 × cutting speed) / (3.14 × tool cutting edge diameter)
- Machine table feed rate (mm/min) = Feed rate per tooth × number of tool teeth × tool revolutions per minute