Cutter insert HNMX

Brand :
MITSU_MATERIAL

Caution

  • The product images are representative images only.

Product Description

MITSUBISHI MATERIALS Insert (For Milling) Cutter Insert HNMX.

Product features and specifications

Basic specifications and features of the product

High rigidity clamp
Improved fracture resistance enables high-feed machining.

Double positive breaker
Reduce cutting resistance. Suitable for open deck work.
Since it has a secondary cutting edge, the finished surface is excellent.

Handed 12-corner type
By securing the seating surface directly under the cutting force, we have added an economical 12-corner type that maintains insert rigidity comparable to that of the 6-corner type.

Cutter Insert HNMX Product Specifications

Double-sided 6-corner type (neutral), Double-sided 12-corner type (right hand only)

Drawing

Cutter Insert HNMX Outline Drawing

Recommended cutting conditions

Recommended cutting condition table

Cutter Insert HNMX Recommended Cutting Conditions Table

Precautions for cutting conditions

The feed per tooth should be set to a small value if the surface finish is important, and a large value if the tool life is important.

Applicable work material

Cutter Insert HNMX Applicable Work Material
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

HNMX1206EN06-R-MC5015 | Cutter insert HNMX | MITSU_MATERIAL | MISUMI Thailand