VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Brand :
MITSU_MATERIAL

Caution

  • Inserts are not included in the cutter main body.

Product Description

[Features]
·High holder rigidity is ensured by arranging the insert tangentially
·It has excellent wear resistance and can be machined reliably even with high efficiency machining
·By providing a wide seating surface, the insert clamps more firmly, suppressing the wobbling of the insert due to vibration
·With is a coolant hole

Product features and specifications

Basic specifications and features of the product

About TOUGH

The manufacturer pursued tough cutting unique to tangentially inserts.

Product specifications of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type
By arranging the inserts tangentially, high holder rigidity is ensured. In addition, since the thickness that receives the load during cutting becomes large (S1 > S2), it has excellent wear resistance, enabling reliable machining even in high-efficiency machining.
Product specifications 2 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type
By providing a wide seating surface, the insert clamps more firmly. Suppresses wobbling of the insert due to vibration during cutting.
Voice of the developer
High durability created by repeating destructive testing.

In order to improve durability, the manufacturer started development by applying a load to the cutter and breaking it. Analyze the reason for the break, make an improved one, and break it again. The manufacturer repeated this work until satisfactory results were obtained. As a result of thorough destructive testing and pursuit of durability, the manufacturer has realized the ideal cutter for unmanned operation and high-efficiency machining.

About MULTI

This product solves the problems of a multi-function cutter.

Product specifications 3 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Voice of the developer
After trials and errors, the manufacturer solved one of the problems of the industry.

The balance between the surfaces of the insert provides the multi-functionality for ramping while maintaining the cutting chip discharge and the original cutting performance of the tangentially mounted cutters. Many of tangentially mounted cutters need to be replaced with dedicated inserts for ramping. In order to prevent the labor of managing 2 types of inserts and mistakes in attachment, the manufacturer regarded the commonality of inserts as an important point. After sticking to the design of the insert surface and repeating trials and errors, the manufacturer believes that they solved one of the issues in the industry.

Supports a variety of machining conditions.

Product specifications 4 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

(1) Shoulder milling (2) Ramping machining (3) Pocket milling (4) 3-dimensional profiling (5) Groove machining (6) Helical milling (7) Face milling

Performance/test information

Performance test of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type
Performance test 2 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type
Performance test 3 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Even if the products are used under the recommended conditions, obtained performance may differ depending on usage by customers.

Drawing

Drawing of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Usage method and usage examples

Usage method

Compatible parts

Usage example of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

* Tightening Torque (N⋅m): TPS27F1=1.0, TPS27F2=1.0

Recommended cutting conditions

Recommended cutting condition table

Chip breaker selection table by work material cutting type
Recommended cutting of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Dry cutting

Cutting speed

Recommended cutting 2 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Depth of cut and feed rate

Recommended cutting 3 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Wet cutting

Cutting speed

Recommended cutting 4 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Depth of cut and feed rate

Recommended cutting 5 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Conditions of ramping and helical milling

Ramping

Recommended cutting 6 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Helical machining

Recommended cutting 7 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Please refer to the table below for machining conditions. The feed rate per tooth fz and cutting speed are based on the groove machining conditions.

Recommended cutting 8 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

* It shows the distance L ( = 8/tan α) to reach the maximum depth of cut of 8 mm at the maximum ramping angle.

Conditions of plunge machining and drilling

Please refer to the lower right table for each machining condition. The feed rate per tooth fz and cutting speed are based on the groove machining conditions.

Plunge machining

Recommended cutting 9 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Drilling

Recommended cutting 10 of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

Precautions for cutting conditions

Dry cutting / wet cutting

  • 1) This set of cutting conditions is a guideline for standard shank type (nominal symbol ends with S) and arbor type. If chattering or chipping of the insert occurs during machining, change the conditions according to the situation.
  • 2) Especially in the following cases, chatter vibration is likely to occur. Please reduce the depth of cut and feed rate to the lower limit of the recommended conditions or less.
    ·When the tool runout is long (e.g., using long shank type or screw-in type)
    ·When the machine rigidity, the rigidity of the work material, and the mounting rigidity of the work material are low
    ·Corner radius when pocket machining
  • 3) Types with a small number of teeth are recommended for the radial depth of cut (ae) of 0.5 DC or more.
  • 4) Wet cutting is recommended where the finished surface is regarded important. (Lifespan is shorter than in the case of dry cutting.)
  • 5) If used under cutting conditions severer than the recommended ones or for a long time, screws may become fatigued and damaged during cutting. Replace the screws on a regular basis.

Ramping and helical milling

1) When machining highly ductile materials at the ramping angles in the table above, cutting chips may become elongated.

Plunge machining

1) No step feed is required.

Drilling

1) Please be careful about safety because cutting chips tend to scatter.
2) To remove cutting chips, use air blow (coolant when machining aluminum alloy) during machining.

Applicable work material

Compatible work material of VPX200 AM Multi-Function Cutter for High Efficiency Machining, VPX Series Screw-In Type

P: Steel, M: Stainless steel, K: Cast iron; N: Non-ferrous metal; S: Difficult-to-cut material; H: High hardness steel

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat