APX3000 Cutter for Deep Cutting, Shell Type

Brand :
MITSU_MATERIAL

Caution

  • Inserts are not included in the cutter main body.

Product Description

[Features]
·11° positive low resistance insert
·High-precision and high-quality wall surface machining is possible

Product features and specifications

Basic specifications and features of the product

  • With is a coolant hole

Drawing

Recommended cutting conditions

Recommended cutting condition table

Cutting speed

Recommended cutting of Work material of APX3000 Cutter for Deep Cutting, Shell Type

Depth of cut and feed rate

Recommended cutting 2 of Work material of APX3000 Cutter for Deep Cutting, Shell Type

Precautions for cutting conditions

*1) This set of cutting conditions is a guideline not to generate chattering when using shank and shell types with long cutting edge to machines and work materials with high rigidity. If chattering or chipping of the insert occurs during machining, please adjust the conditions accordingly.

Applicable work material

Work material of APX3000 Cutter for Deep Cutting, Shell Type

Selection support information

End mill list

Selection support of Work material of APX3000 Cutter for Deep Cutting, Shell Type

Cautions/prohibitions

*1) When using an insert with a corner radius of 2.4 mm or more, alteration of the main body is required.
*2) It is recommended to use a corner radius of 0.8 mm for the peripheral cutting edge except the end cutting edge. (Inserts with a corner radius of 0.2 mm and 0.4 mm can also be used.)
*3) Supply coolant from the end face of the arbor pilot flange. Coolant cannot be supplied from the set bolt.

(Precautions for using inserts with large corner radius)

When using an insert with a corner radius of 2.4 mm or more, alteration of the main body is required.
Perform alteration on the tip of the main body to create the round shape as shown on the right.
R: Main body tip, RE: Insert corner radius
Caution and prohibitions relating to APX3000 Cutter for Deep Cutting, Shell Type
RE (mm)R (mm)
2.41.9
3.02.5
3.22.7