AHX475S Multi-corner general-purpose face milling cutter (for general-purpose high-feed cutting)

Caution
- Inserts are not included in the cutter main body.
- The product images are representative images only.
Product Description
[Features]
·Heptagon double-sided insert
·Economical with 14 corners
· For High Feed Machining
Product features and specifications
Basic specifications and features of the product
Multi-Corner Type General-Purpose Face Milling Cutter AHX series, unique 14-corner insert

Highly economical due to heptagon double-sided type
Double-sided insert uses double positive cutting edge shape with low cutting force, offering high efficiency machining with multiple inserts.
- Inscribed circle (IC): 13.4 mm
- Maximum cut depth (APMX): 1.6 mm
Achieves high rigidity
By designing the insert to be thicker than conventional products, it supports high-load machining such as high feed milling.
Corner number display
Suitable for steel and cast iron machining

Conical seating surface prevents body from being damaged
The conical seating with the Anti Fly Insert (A.F.I.) mechanism secures the seating area of the insert, and suppresses seating damage and scratch damage to the body even in the unlikely event of a sudden breakage.
In addition, rigidity is ensured by combining with ultra-thick inserts, it can be reliably used even without a seat.
Equipped with a coolant hole
It improves the cutting chip discharge capability and prevents chip welding.
1) No coolant hole on some cutter bodies.
2) Please purchase a set bolt separately when using the internal coolant.
AHX475S for high feed machining
High-feed machining is possible by using the AHX440S insert with RE=3.2 mm on a cutter body with a corner angle of 75° (KAPR15°).
Maximum depth of cut (APMX) is limited to 1.6 mm.

AHX440S L breaker

AHX475S
Drawing

Recommended cutting conditions
Recommended cutting condition table
Dry cutting conditions

Precautions for cutting conditions
If the clamping rigidity of the workpiece is low and the tool overhangs long, the cutting speed and feed rate should be reduced by 70% to 80% of the above recommended conditions.
Applicable work material

P: steel, K: Cast iron, H: High hardness steel
Selection support information
AHX Steel Machining Series: Selection guideline table based on the number of teeth and cutting conditions
| DC | Type | Pitch | AHX4405 | AHX4755 | AHX6405 | |||
|---|---|---|---|---|---|---|---|---|
| General-purpose general cutting | For high feed milling | General-purpose general cutting | ||||||
| fr (mm/rev) | APMX | fr (mm/rev) | APMX | fr (mm/rev) | APMX | |||
| 40 | Multi-edged | 3 | 0.6-1.2 | 3 | — | — | — | — |
| Super multi-flute | 4 | 0.8-1.6 | 3 | — | — | — | — | |
| 50 | Multi-edged | 4 | 0.8-1.6 | 3 | 2.4-4.0 | 1.6 | — | — |
| Super multi-flute | 5 | 1.0-2.0 | 3 | 3.0-5.0 | 1.6 | — | — | |
| Super multi-flute | 6 | 1.2-2.4 | 3 | — | — | — | — | |
| 63 | Standard | 4 | — | — | — | — | 0.8-1.6 | 6 |
| Multi-edged | 5 | 1.0-2.0 | 3 | 3.0-5.0 | 1.6 | 1.0-2.0 | 6 | |
| Super multi-flute | 6 | 1.2-2.4 | 3 | 3.6-6.0 | 1.6 | — | — | |
| Super multi-flute | 8 | 1.6-3.2 | 3 | — | — | — | — | |
| 80 | Standard | 4 | — | — | — | — | 0.8-1.6 | 6 |
| Multi-edged | 6 | 1.2-2.4 | 3 | 3.6-6.0 | 1.6 | 1.2-2.4 | 6 | |
| Super multi-flute | 8 | 1.6-3.2 | 3 | 4.8-8.0 | 1.6 | — | — | |
| Super multi-flute | 10 | 2.0-4.0 | 3 | — | — | — | — | |
| 100 | Standard | 5 | — | — | — | — | 1.0-2.0 | 6 |
| Multi-edged | 7 | 1.4-2.8 | 3 | 4.2-7.0 | 1.6 | 1.4-2.8 | 6 | |
| Super multi-flute | 9 | — | — | 5.4-9.0 | 1.6 | — | — | |
| 10 | 2.0-4.0 | 3 | — | — | — | — | ||
| Super multi-flute | 12 | 2.4-4.8 | 3 | — | — | — | — | |
| 125 | Standard | 6 | — | — | — | — | 1.2-2.4 | 6 |
| Multi-edged | 8 | 1.6-3.2 | 3 | 4.8-8.0 | 1.6 | 1.6-3.2 | 6 | |
| Super multi-flute | 10 | — | — | 6.0-10.0 | 1.6 | — | — | |
| 12 | 2.4-4.8 | 3 | — | — | — | — | ||
| Super multi-flute | 14 | 2.8-5.6 | 3 | — | — | — | — | |
| 160 | Standard | 7 | — | — | — | — | 1.4-2.8 | 6 |
| Multi-edged | 10 | 2.0-4.0 | 3 | 6.0-10.0 | 1.6 | 2.0-4.0 | 6 | |
| Super multi-flute | 12 | — | — | 7.2-12.0 | 1.6 | — | — | |
| 14 | 2.8-5.6 | 3 | — | — | — | — | ||
| Super multi-flute | 16 | 3.2-6.4 | 3 | — | — | — | — | |
| 200 | Standard | 8 | — | — | — | — | 1.6-3.2 | 6 |
| Multi-edged | 12 | — | — | — | — | 2.4-4.8 | 6 | |
1) fr: Feed per revolution (For AHX475S, the feed rate per tooth fz is restricted by the cutting width ae.)
2) APMX: Maximum depth of cut (The maximum depth of cut of AHX440S depends on the insert chip breaker.)
3) The depth of cut and feed rate indicate the recommended conditions for carbon steel and steel alloy.
Chip breaker system
Chip breaker series that can handle various cutting conditions.


AHX640S wiper insert
Installing several inserts according to the number of teeth and the cutting conditions can improve the roughness of surface finish.

Compatible parts

* Tightening torque (N⋅m): TS35R=3.5
Set bolt (Sold separately)

1) When using internal coolant, please purchase set bolts compatible with internal coolant.