VFR2SSB 2-Flute Impact Miracle Revolution Ball End Mill (S) Short Shank

Caution
- The product images are representative images only.
Product Description
The cutting edge curve, helix angle, and rake angle have been optimized to improve the cutting edge strength over the entire ball flute.
Product features and specifications
Basic specifications and features of the product
Impact miracle revolution coating
It is a new coating that demonstrates excellent abrasion resistance in high hardness steel end milling due to the combination of the newly developed (Al, Cr, Si) N-based coating with excellent oxidation resistance and lubricity and the (Al, Ti, Si) N coating with a proven track record in abrasion resistance and high adhesion.

- (Al, Cr, Si) N system
Oxidation resistance
Lubricity - (Al, Ti, Si) N, ultra-micrograin carbide
Abrasion resistant
High adhesion
Proper use according to the hardness of the work material

Achieves an amazingly long lifespan in the end milling of high hardness steel
[VFR2SSB/VFR2SB]
2 flutes ball end mill

Strong S-shaped cutting edge / New negative flute shape and low helix cutting edge
- New flute shape: The cutting edge curve, helix angle, and rake angle have been optimized to improve the cutting edge strength over the entire ball flute.
- Carbide base material: Made from a high-grade material that is ideal for end milling high-hardness materials.
Drawing

Recommended cutting conditions
Recommended cutting condition table

Precautions for cutting conditions
- *1) If the machine or work material is not rigid, or if chattering or abnormal noise occurs, reduce the rotational speed and feed speed in the above table by the same ratio.
- *2) If the depth of cut is small, the rotational speed and feed rate can be increased. If end milling accuracy is important, reduce the feed rate before use.
- *3) α is the tilt angle of the machined surface.
Applicable work material
