1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometers - Micrometer Head, Small Size, with Carbide-Tipped Spindle, 0-15 mm Range, Series 149 (Part Number)

MTY MEASURING TOOLS

Micrometers - Micrometer Head, Small Size, with Carbide-Tipped Spindle, 0-15 mm Range, Series 149
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,851.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The measuring surface is equipped with a carbide tip that's resistant to abrasion.

 
Part Number
149-801 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,851.61

฿ 1,258.91

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s)

Loading...

  1. 1

Basic Information

Type Micrometer Head Measuring Range(mm) 0-15 Minimum amount of display(mm) ±2㎛
Stem Shape Plain Spindle 0.5mm Spherical (SR4) (carbide tip) Scale Specification Stem diameter: 9.5mm
Detailed Type Standard

Please check the type/dimensions/specifications of the part 149-801 in the Micrometers - Micrometer Head, Small Size, with Carbide-Tipped Spindle, 0-15 mm Range, Series 149 series.