Protective Mask 8210V-N95

Brand :
3M

Caution

  • ป้องกันฝุ่น PM2.5 ด้วยหน้ากากอนามัยมาตรฐาน N95

Product Description

[Features]
· NIOSH (U.S. National Institute for Occupational Safety and Health) N95 certified part.
[Applications]
· Prevention of infectious diseases.
· Preparation for business continuation plans.

3M™ Particulate Respirator 8210V, N95 with 3M™ Cool Flow™ Valve

This disposable respirator offers the same great protection as our classic 8210, N95 particulate respirator but with the addition of the proprietary 3M™ Cool Flow™ valve.
It is ideally suited for many work settings that involve heat, humidity, or longer periods of wear.

The 3M™Particulate Respirator 8210V, N95 is NIOSH approved and helps provide reliable worker respiratory protection against certain non-oil based particles.
The proprietary 3M™ Cool Flow™ valve is designed for easy exhalation and reduces heat build-up inside the respirator to help keep the wearer more comfortable.
Testing shows the atmosphere inside the 8210V respirator with a 3M™ Cool Flow™ valve is on average 5.5° F cooler than a similar respirator without the valve.*

* Prevent general particle such as PM2.5 and PM10 particle, metal fume, chemical, and biological pathogens

* Electronic charge give the ability to filter as small as 0.3 micron particle
* Made from light weight foldable polypropylene with head strap
* 95% effective filter NIOSH certified standard
* Breatheable cool flow valve reduce the temperature inside
* Adjustable to nose shape

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Protective Mask 8210V-N95 | 3M | MISUMI Thailand