Pin Gauge EX Series (0.001 mm increment)

Brand :
EISEN

Caution

    Product Description

    Feature
    EISEN PIN GAUGE EX Series made in Japan
    Used to measure inner diameter starts from 0.201 mm (0.001 mm increment).
    All sizes are available
    Specification
    Diameter : 0.201 - 9.999 mm (Tolerance ±0.5μm, Class 0)
    Product is packed inside hexagon case.
    Size is engraved on product which has diameter 1.00 mm or more.
    Actual measure data is engraved on product case (only class 0)
    Hardness : 58 HRC or more
    Material :
    Size 0.20 - 0.99 mm made from SKH51
    Size 1.00 - 10.00 mm made from SUJ2

    Feature
    - EISEN PIN GAUGE EX Series made in Japan
    - Used to measure inner diameter starts from 0.201 mm (0.001 mm increment).
    - All sizes are available
    Specification
    - Diameter : 0.201 - 9.999 mm (Tolerance ±0.5μm, Class 0)
    Remark
    - Product is packed inside hexagon case.
    - Size is engraved on product which has diameter 1.00 mm or more.
    - Actual measure data is engraved on product case (only class 0)
    Hardness : 58 HRC or more
    Material :
    Size 0.20 - 0.99 mm made from SKH51
    Size 1.00 - 10.00 mm made from SUJ2

    Maker catalog Click
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pin Gauge EX Series (0.001 mm increment) | EISEN | MISUMI Thailand