3M™ Disposable Respirator 8822 P2

Brand :
3M

Caution

    Product Description

    [Features]
    · Proprietary 3M™ Cool Flow™ exhalation valve helps to remove your hot exhaled air for a cooler and drier wear and encourages wearer compliance
    Coloured straps for easy identification of protection class (blue for P2)

    3M™ Cupped Particulate Respirator 8822, P2, valved,

    Protecting workers against contaminants in workplace environment is essential.
    To ensure workers wear their respirator is not always easy. 3M 8822 particulate respirator’s lightweight construction is designed to help with wearer compliance

     

    8822 Product
    3M™ Disposable Respiratoe 8822 CBOP
     
     
      3M™ Hand Sanding and power Tool Respirator 8822C3, FFFP2
      8822 Product
       

      Protecting workers against contaminants in workplace environment is essential.
      To ensure workers wear their respirator is not always easy.

      3M 8822 particulate respirator’s lightweight construction is designed to help with wearer compliance.
      Proper selection, training and use are essential in order for the respirator to adequately protect the wearer from certain airborne contaminants.

      Warning: Selection of the most appropriate Respiratory Protective Equipment (RPE) will depend on the particular situation and should be made only by a competent person knowledgeable of the actual working conditions and the limitations of RPE.
      Details regarding performance and limitations are set out on the respirator packaging and user instructions.
      Before using any respirator, the wearer must read and understand the user instructions for the product. Use in accordance with AS/NZS 1715:2009 Standard.
      Misuse can result in sickness or death. For more information, see your Supervisor or contact an Occupational Hygienist, Safety professional or 3M TechAssist Helpline – Australia 1800 024 464 / New Zealand 0800 364 357.

      ·        Proprietary 3M™ Cool Flow™ exhalation valve helps to remove your hot exhaled air for a cooler and drier wear and encourages wearer compliance

      ·        Lightweight construction for added comfort that may increase wearer time

      ·        Mould nose clip to the wearer’s nose shape to help reduce eyewear fogging and for a better seal and fit

      ·        Coloured straps for easy identification of protection class (blue for P2)

      ·        Made from 3M™ Advanced Electret Filter Material for effective filtration with low breathing resistance

      ·        Does not contain components made from natural rubber latex

      ·        P2 rated filtration efficiency

      ·        Protects against hazards, such as, dusts, mists, smoke and fume

      ·        Complies with AS/NZS 1716:2012

      Viewed Products
      Recently Viewed Products
      My Components
      My Components
      0
      Cart
      Cart
      Economy Series
      MRO Product

      Chat with MISUMI

      Chat service is available for any inquiry to MISUMI

      Service hours

      9:00 - 18:00 (Mon-Sat)

      For out of service hours, you can leave a message to us.
      We will reply to your inquiries on the next business day.
      (except Sundays and public holidays).

      Noted for use

      Chat service is for Corporate customers and limited for Thai language.

      Request for Quotation and Place Order is not available on Chat.

      Start chat

      3M™ Disposable Respirator 8822 P2 | 3M | MISUMI Thailand