Anti-Vibration Short Carbide End Mill AE-VMS, Radius Type

Caution
- Limited Time Offer: BUY 3 GET 4
- Get 1 Free Sample when purchase minimum of 3 pcs for NEW AE-series and AD- series customers.
- **Free 1 pc will be delivered separately at a different delivery time set upon makers’ stock availability.
Product Description
The AE-VM anti-vibration carbide end mill series is ideal for a wide range of materials ranging from carbon steel, alloy steel and stainless steel to titanium alloys and Ni-based alloys. The short type AE-VMS enables stable machining with a unique flute form that achieves both tool rigidity and trouble-free chip evacuation, and also suppresses burrs, which is a common obstacle in part processing. With an expanded radius size offering, it is ideal for a wide range of applications and industries, such as automotive and aerospace.

The difference is clearly shown in the quality of slot milling!
There are hardly any burrs generated during slot milling, which is a proof of stable milling.
Poor chip evacuation and excessive cutting force are the main causes of unstable milling, which leads to the generation of burrs.
The AE-VMS is able to achieve stable performance with minimal burrs even in slot milling at a depth of 10mm.


Stable Performance
Low Cutting Force
• Sharp positive rake angle reduces cutting force.
• New flute form with high tool rigidity and excellent chip evacuation properties enables stable milling and the suppression of burrs.
10% lower cutting force versus the competitors

High Efficiency
Suppression of Vibration
Unequal spacing of teeth and variable-lead geometry enables stable and high efficiency milling

Superior Surface Quality
DUARISE Coating
high oxidation temperature.
Multi-layer construction minimizes the thermal cracks that often
occurred while using water soluble oil.
• Smoothing surface coating treatment made an excellent quality
of surface finishing.

Cutting Data
Suppression of Heat Generation
Suppression of cutting heat generation minimizes tool wear

Surface roughness after milling 11.2m

Tool condition after milling 156.8m

Stable Performance
Normal wear with no chipping even in slot milling


Stable Performance
Stable performance even in slotting

Wear comparison after milling 68.6m

High Efficiency
Trouble-free chip evacuation even in high-speed slotting

Long Tool Life
DUARISE coating enables consistent tool wear

Wear comparison after milling 196m

Deep Side Milling
Great surface finish with no chattering
