Anti-Vibration Long Carbide End Mill with Chipbreaker_AE-VML-N

Brand :
OSG
Caution
Product Description
Carbide square end mills from OSG
AE-VML - With chipbreaker

Troubled by long and stringy chip accumulation?
Large chip accumulation can be problematic for
long-hour and high chip removal side milling,
trochoidal milling, and pocket milling with long
flute length end mills.
long-hour and high chip removal side milling,
trochoidal milling, and pocket milling with long
flute length end mills.

Breaks chips into small pieces!
Enables continuous machine operation
The chipbreaker (-N) creates small chips that can be easily evacuated by air or cutting oil. (For high-quality machined surfaces, we recommend the AE-VML
square type without chipbreaker.)

Specifications

Tool material: Tungsten Carbide
Surface treatment: DUORISE Coating
Tolerance for milling diameter: 0~ - -0.02
Suitable for the shrink holder system
Helix angle of flute for end mills: 42° to 44°
Surface treatment: DUORISE Coating
Tolerance for milling diameter: 0~ - -0.02
Suitable for the shrink holder system
Helix angle of flute for end mills: 42° to 44°
Square with chipbreaker
L/D=3
Unit:mm
| EDP No. | DC×APMX | L/D | LF | DCON |
|---|---|---|---|---|
| 8556321 | 6 × 19 - N | 3 | 70 | 6 |
| 8556323 | 8 × 25 - N | 80 | 8 | |
| 8556325 | 10 × 31 - N | 90 | 10 | |
| 8556327 | 12 × 38 - N | 100 | 12 |
L/D=4
Unit:mm
| EDP No. | DC×APMX | L/D | LF | DCON |
|---|---|---|---|---|
| 8556329 | 6 × 24 - N | 4 | 70 | 6 |
| 8556331 | 8 × 32 - N | 90 | 8 | |
| 8556333 | 10 × 40 - N | 100 | 10 | |
| 8556335 | 12 × 48 - N | 110 | 12 |