(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ V10 Tape

3M™ V10 Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of V10-12MMX3M

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Details
    Clear
  • Features
    These high-strength, double-sided acrylic foam tapes let you quickly and easily create a long-lasting bond that actually builds strength over time. 
  • Application
    For consistency from sketch to construction, eliminating distracting, visible fasteners, like screws and bolts.
  • Specifications
    With the ability to join a variety of materials including aluminum, steel, glass, plastics and painted and powder-coated surfaces, they provide resilient bonding solutions in just about anything you can dream up.
  • Base Materials
    Acrylic
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
V10-12MMX3M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 285.00

VHBTAPE 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Details
    Clear
  • Features
    These high-strength, double-sided acrylic foam tapes let you quickly and easily create a long-lasting bond that actually builds strength over time. 
  • Application
    For consistency from sketch to construction, eliminating distracting, visible fasteners, like screws and bolts.
  • Specifications
    With the ability to join a variety of materials including aluminum, steel, glass, plastics and painted and powder-coated surfaces, they provide resilient bonding solutions in just about anything you can dream up.
  • Base Materials
    Acrylic
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll

Product Description

[Feature]
*Fast and easy-to-use permanent bonding method provides high strength and long-term durability
*With the ability to join a variety of materials including aluminum, steel, glass, plastics
and painted and powder-coated surface

Specifications of V10-12MMX3M

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    12
  • Length(m)
    5
  • Thickness(mm)
    1
  • Color Details
    Clear
  • Features
    These high-strength, double-sided acrylic foam tapes let you quickly and easily create a long-lasting bond that actually builds strength over time. 
  • Application
    For consistency from sketch to construction, eliminating distracting, visible fasteners, like screws and bolts.
  • Specifications
    With the ability to join a variety of materials including aluminum, steel, glass, plastics and painted and powder-coated surfaces, they provide resilient bonding solutions in just about anything you can dream up.
  • Base Materials
    Acrylic
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
V10-12MMX3M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 285.00

VHBTAPE 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

3M™ VHB™ Tapes

Capture Extreme Footage

Assemble the components of your extreme-action camera for impact resistance and durability. Rain, sun, wind, heat or cold, 3M™VHB™ Tape is weather-proven to stand the test of time.

Benefits:
Weather resistance
Durability
Seal out water & dirt


 

Design Beautiful
Create a seamless facade with fast application of virtually invisible fastening for a permanent bond that expands your range of material options.

Benefits:
Aesthetics
Design flexibility
Strength

Streamline Manufacturing

3M™ VHB™ Tape can take the heat. With short-term temperature resistance up to 450ºF, materials can be bonded prior to powder coat or liquid painting processes.

Benefits:
Eliminate spot welds
Temperature resistance
Increase throughput

 

Rivet-Free for a Smoother Ride

Eliminate rivets and screws that can loosen, rattle and leak. Keep sides smooth for decals while damping vibration for a quieter ride.

Benefits:
Strength and Durability
Light weighting
Aesthetics

Make Smart Devices Sleeker

Use die-cuts for a precise fit within devices and when bonding back covers, lenses, screens and more for a thin, sleek smart device.

Benefits:
Join multiple materials
Die-cut for precision
Shock resistance

Bond Multiple Materials

For easy assembly of home appliances, use 3M™ VHB™ Tape to securely join materials like glass and metal without traditional fasteners.

Benefits:
Damp vibration
Join multiple materials
Assemble quickly