(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover, 3M™ UV Sleeves PS2000

Arm Cover, 3M™ UV Sleeves PS2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of COOL ARM SLEEVES AQUA

  • Color
    Blue
  • Sleeve Length(mm)
    Free size
  • Material Quality
    Spandex, Nylon
  • Amount Of Content
    1 Pair
  • Application
    Offers high UV Protection and high absorbency
Part Number
COOL ARM SLEEVES AQUA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 267.00

COOL ARM SLEEVES 20 Piece(s) 91 Day(s) Blue

Basic Specifications

  • Sleeve Length(mm)
    Free size
  • Material Quality
    Spandex, Nylon
  • Amount Of Content
    1 Pair
  • Application
    Offers high UV Protection and high absorbency

Product Description

3M™ Cool Arm Sleeves are engineered to help you feel cooler imemdiately upon wearing it.
These unique Cool Arm Sleeves offers high UV Protection, high absorbency, with quick drying and wind resistance features.
These products are excellent for variety of outdors activities

Specifications of COOL ARM SLEEVES AQUA

  • Color
    Blue
  • Sleeve Length(mm)
    Free size
  • Material Quality
    Spandex, Nylon
  • Amount Of Content
    1 Pair
  • Application
    Offers high UV Protection and high absorbency
Part Number
COOL ARM SLEEVES AQUA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 267.00

COOL ARM SLEEVES 20 Piece(s) 91 Day(s) Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1