(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3M™ Safety glasses Tour-Guard™ V

3M™ Safety glasses Tour-Guard™ V

You can add up to 6 items to the comparison list.

Loading...

Specifications of TGV01-100-BST

  • Shape
    Goggles
  • Application
    Dustproof
  • UV Cut
    Yes
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • When Using Width(mm)
    57.15
  • When Using Depth(mm)
    165.1
  • When Using Height(mm)
    165.1
Part Number
TGV01-100-BST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 144.00

SAFETY GLASSES 30 Piece(s) 6 Day(s)

Basic Specifications

Product Description

[Features]
・3M™ Tour-Guard™ V Protective Eyewear
・Economical protective eyewear serves needs of site visitors or general use
・Wraparound side shields help provide extra protection

Specifications of TGV01-100-BST

  • Shape
    Goggles
  • Application
    Dustproof
  • UV Cut
    Yes
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • When Using Width(mm)
    57.15
  • When Using Depth(mm)
    165.1
  • When Using Height(mm)
    165.1
Part Number
TGV01-100-BST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 144.00

SAFETY GLASSES 30 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1