1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometers - Quickmike, Digimatic Micrometer with SPC Output, Series 293

DIGITAL MICROMETER

Micrometers - Quickmike, Digimatic Micrometer with SPC Output, Series 293
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 24,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Specifications
·Non-rotating spindle and the new ratchet friction thimble.
·Speedy spindle feed by 10 mm/rev and .4”/rev for inch/metric models.
·With absolute linear scale.
·IP54 dust/water protection (when not connected with data output cable).
·With SPC data output.
·With a standard bar to set the origin point (for models with a range over 30 mm / 1.2”).

 
Part Number
293-679-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,866.67

฿ 17,553.38

DIGITAL MICROMETER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Waterproof Function Included Mass(g) 625
Accuracy ±0.00015" Parallelism 0.00012" Output function Yes
Measuring Range (inch) 3 - 4.2 [Inch]

Please check the type/dimensions/specifications of the part 293-679-20 in the Micrometers - Quickmike, Digimatic Micrometer with SPC Output, Series 293 series.