1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Coolant-Proof Caliper - Absolute Digimatic, Exclusive Enconder Technology, Series 500, 500-193-30

DIGITAL VERNIER CALIPER

Coolant-Proof Caliper - Absolute Digimatic, Exclusive Enconder Technology, Series 500, 500-193-30
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Range: 0-12"/0-300mm
Resolution: .0005"/0.01mm
Large and clear LCD readout The ZERO/ABS key allows the display to be zero-set at any slider position along the scale for incremental comparison measurements, this switch will also allow return to the absolute (ABS) coordinate and display of the true position from the origin point Carbide-tipped jaw type calipers are also available With thumb roller Supplied in fitted plastic case Without SPC output

Part Number
500-193-30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,467.00

฿ 11,624.06

DIGITAL VERNIER CALIPER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Type Standard Calipers Measuring range(inch) 0 - 12"
Accuracy ±0.0015" Specification Without SPC data output Fine adjustment with thumb roller
Mass 350 Depth bar Flat

Please check the type/dimensions/specifications of the part 500-193-30 in the Coolant-Proof Caliper - Absolute Digimatic, Exclusive Enconder Technology, Series 500, 500-193-30 series.