1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant-Proof Caliper - Absolute Digimatic, Thumb Roller, Series 500, Inch/Metric

DIGITAL VERNIER CALIPER

Coolant-Proof Caliper - Absolute Digimatic, Thumb Roller, Series 500, Inch/Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product Type: Digital Caliper
Features: Coolant Proof, Rolling Thumb Wheel, Control Buttons on Face, Inch/mm, Absolute Scales
Jaw Depth: 2-1/2"
Resolution: 0.0005"/0.01 mm
Accuracy: +/-0.0015"/0.03 mm
Caliper Range: 0-12"/0-300 mm
Material: Stainless Steel
IP Rating: 67

Part Number
500-754-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,050.00

฿ 13,447.40

DIGITAL VERNIER CALIPER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Display Method Digital Type Standard Calipers Measuring range(inch) 0 - 12"
Accuracy ±0.0015" Specification Without SPC data output Fine adjustment with thumb roller
Mass 345 Depth bar Flat Features IP67

Please check the type/dimensions/specifications of the part 500-754-20 in the Coolant-Proof Caliper - Absolute Digimatic, Thumb Roller, Series 500, Inch/Metric series.