PSTW 6 Corner Shoulder Milling Cutter, Straight Shank Type

Caution
Product Description
[Specifications]
·High efficiency machining is possible with chip gullets that support heavy cutting
·Maximum notch 09 size is 9 mm, 12 size is 12 mm
Product features and specifications
Basic specifications and features of the product
Double-sided 6-corner (90°) insert

- With a thickness that increases rigidity and a low resistance positive rake angle, it is resistant to chatter vibration and supports machining with long protrusions
- Economical front and back 3 corners (both sides 6 corners) specifications
- Achieves an excellent finished surface with a wiper edge
Body design for high efficiency machining

Excellent machined surface roughness
| Tool used | PSTW12R050M22-4 (ø50 × 4 flutes) |
|---|---|
| Insert used (Material type) | TNKU120608ER-GM (XP3035) |
| Work material | S50C |
| Cutting speed | 200 m/min (1,274 min^-1) |
| Feed speed | 510 mm/min (0.1 mm/t) |
| Depth of cut | ap = 0.2 mm, ae = 32 mm |
| Cutting Oil | N/A (air blow) |
| Machine used | Horizontal machining center (BT50) |

Bottom roughness
High efficiency even in machining with long protrusions
| Tool used | PSTW12R050M22-4 (ø50 × 4 flutes) | Other manufacturers' shoulder milling positive cutter (ø50 × 5 flutes) |
|---|---|---|
| Insert used (Material type) | TNKU120608ER-GM (XP3035) | Carbide coating insert |
| Work material | S50C | |
| Cutting speed | Groove machining | |
| Depth of cut | ap = 3 mm, ae = 50 mm | |
| Protrusion length | 190 mm (3.8D) | |
| Cutting Oil | N/A (air blow) | |
| Machine used | Horizontal machining center (BT50) | |

Movable area
The thick blade type has a larger tool outer diameter than the shank diameter, making it ideal for deep standing wall machining and pocket machining of mold parts, etc.

Performance/test information
S50C long lifespan machining
It has excellent abrasion resistance compared to other manufacturers' products, and has approx. 4.5 times the durability.
| Tool used | PSTW09R025SS25-3S (ø25 × 3 flutes) | Products made by other manufacturers (ø25 × 3 flutes) |
|---|---|---|
| Insert used (Material type) | TNKU090604ER-GM (XP3035) | Carbide coating insert |
| Work material | S50C | |
| Cutting speed | 180 m/min (2,290 min^-1) | |
| Feed speed | 825 mm/min (0.12 mm/t) | |
| Depth of cut | ap = 2 mm, ae = 16 mm | |
| Cutting Oil | N/A (air blow) | |
| Machine used | Vertical machining center (BT40) | |

Cutting length
Photograph at the time of 7 m machining

PSTW / other manufacturer's product
SUS304 long lifespan machining
It was processed to 10.5 m, which is approx. 1.5 times the durability limit of other manufacturers' products, but the insert was in a state where continuous machining was possible without chipping.
| Tool used | PSTW09R025SS25-3S (ø25 × 3 flutes) | Products made by other manufacturers (ø25 × 3 flutes) |
|---|---|---|
| Insert used (Material type) | TNKU090604ER-GL (XP2040) | Carbide coating insert |
| Work material | SUS304 | |
| Cutting speed | 150 m/min (1,910 min^-1) | |
| Feed speed | 460 mm/min (0.08 mm/t) | |
| Depth of cut | ap = 1.5 mm, ae = 16 mm | |
| Cutting Oil | N/A (air blow) | |
| Machine used | Vertical machining center (BT40) | |

Cutting length
Photograph at the time of 7 m machining

PSTW / other manufacturer's product
Drawing
Type 1

With oil hole
Type 2

With oil hole
Recommended cutting conditions
Recommended cutting condition table

Precautions for cutting conditions
The values in the recommended cutting condition table show general values at actual cutting speed. Please adjust appropriately according to the cutting environment.
Compatible work material
Recommended material for each work material
◎: First recommended material○: Second recommended material

NM: For aluminum alloy; GL: For light cutting; GM: For medium cutting; GR: SM for heavy cutting: For heat resistant alloys
Selection support information
Insert variation according to machining application

Compatible insert

| Nominal | Number of cutting edges | Insert dimensions | ||||
|---|---|---|---|---|---|---|
| Inscribed circle diameter IC | Thickness S | RE | Wiper insert (End cutting edge) BS | |||
| (1) | TNHU090404FR-NM | 6 | 7.46 | 4.64 | 0.4 | 1.15 |
| TNKU090404ER-GL | 6 | 7.46 | 4.64 | 0.4 | 1.2 | |
| TNKU090404ER-GM | 6 | 7.46 | 4.64 | 0.4 | 1.2 | |
| TNKU090408ER-GM | 6 | 7.46 | 4.64 | 0.8 | 0.9 | |
| TNKU090412ER-GM | 6 | 7.46 | 4.64 | 1.2 | 0.6 | |
| TNKU090404ER-GR | 6 | 7.46 | 4.64 | 0.4 | 1.2 | |
| TNKU090404ER-SM | 6 | 7.46 | 4.64 | 0.4 | 1.2 | |
| (2) | TNHU120608ER-NM | 6 | 10.8 | 6.55 | 0.8 | 1.25 |
| TNKU120608ER-GL | 6 | 10.8 | 6.55 | 0.8 | 1.5 | |
| TNKU120608ER-GM | 6 | 10.8 | 6.55 | 0.8 | 1.5 | |
| TNKU120612ER-GM | 6 | 10.8 | 6.55 | 1.2 | 1 | |
| TNKU120616ER-GM | 6 | 10.8 | 6.55 | 1.6 | 0.75 | |
| TNKU120620ER-GM | 6 | 10.8 | 6.55 | 2 | 0.6 | |
| TNKU120608ER-GR | 6 | 10.8 | 6.55 | 0.8 | 1.5 | |
| TNKU120608ER-SM | 6 | 10.8 | 6.55 | 0.8 | 1.5 | |
| Nominal | Carbide | Coating materials | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| CK010 | XC3020 | XP3025 | XC3030 | XP3035 | XP2040 | XC1015 | XP1020 | XC5040 | ||
| (1) | TNHU090404FR-NM | 7813104 | — | — | — | — | — | — | — | — |
| TNKU090404ER-GL | — | — | — | 7821095 | 7813101 | 7813100 | — | — | — | |
| TNKU090404ER-GM | — | 7821091 | 7821092 | 7821093 | 7813097 | 7813098 | 7813099 | 7821094 | — | |
| TNKU090408ER-GM | — | — | — | — | 7813105 | 7813106 | — | — | — | |
| TNKU090412ER-GM | — | — | — | — | 7813107 | 7813108 | — | — | — | |
| TNKU090404ER-GR | — | — | — | — | — | — | 7813102 | 7821096 | — | |
| TNKU090404ER-SM | — | — | — | — | — | — | — | — | 7813103 | |
| (2) | TNHU120608ER-NM | 7811087 | — | — | — | — | — | — | — | — |
| TNKU120608ER-GL | — | — | — | 7825089 | 7814089 | 7813089 | — | — | — | |
| TNKU120608ER-GM | — | 7827088 | 7828088 | 7825088 | 7814088 | 7813088 | 7812088 | 7821088 | — | |
| TNKU120612ER-GM | — | — | — | — | 7814094 | 7813094 | — | — | — | |
| TNKU120616ER-GM | — | — | — | — | 7814095 | 7813095 | — | — | — | |
| TNKU120620ER-GM | — | — | — | — | 7814096 | 7813096 | — | — | — | |
| TNKU120608ER-GR | — | — | — | — | — | — | 7812090 | 7821090 | — | |
| TNKU120608ER-SM | — | — | — | — | — | — | — | — | 7816091 | |
(1) and (2) correspond to the compatible insert numbers in the bill of materials.
Part

Please purchase the wrench separately.