(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·Pitch: 4 to 5
·Cutter height: 40
·Maximum cutting depth: 9
·Hole diameter: 25.4
Compatible insert
Tool number | Nominal | G1 |
---|---|---|
99632 | MBAH-M12 | M12 |
BT type
BT30
BT40
Tool number | Nominal | D1 | L1 | C1 | H1 | G1 | Weight (kg) |
---|---|---|---|---|---|---|---|
99640 | BT30-FMOA25.4-29 | 25.4 | 29 | 46 | 19 | M12 | 0.6 |
99645 | BT40-FMOA25.4-40 | 40 | 50 | 1.4 |
HSK40
HSK63
Tool number | Nominal | D1 | L1 | C1 | H1 | G1 | Weight (kg) |
---|---|---|---|---|---|---|---|
99634 | HSK40A-FMOA25.4-49 | 25.4 | 49 | 46 | 19 | M12 | 0.6 |
99635 | HSK63A-FMOA25.4-50 | 50 | 50 | 1.2 |
NC5-46
NC5-63
Tool number | Nominal | D1 | L1 | C1 | H1 | G1 | Pull stud | Weight (kg) |
---|---|---|---|---|---|---|---|---|
99636 | NC5-46-FMOA25.4-29 A | 25.4 | 29 | 46 | 19 | M12 | PS-N46AE | 0.6 |
99638 | NC5-46-FMOA25.4-29B | PS-123E | ||||||
99637 | NC5-63-FMOA25.4-40 A | 40 | 50 | PS-N63AE | 1.6 | |||
99639 | NC5-63-FMOA25.4-40B | PS-N63VE |
*1) the above NC5 holder is shipped with the pull stud assembled. (Please check the pull stud model in the table.)
The gray part in the tool number column is a discontinued product.
Part Number |
---|
DC-S-80XSLX4J |
DC-S-100XSLX4J |
DC-S-125XSLX5J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tool No. | Maximum Allowable Number of Rotation (Max.rev) | Number of Inserts Used |
---|---|---|---|---|---|---|---|---|---|
฿ 22,035.00 ฿ 19,368.77 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 8070255 | 15,000 | 4 | ||
฿ 22,507.00 ฿ 19,783.65 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 8070256 | 13,400 | 4 | ||
฿ 23,506.00 ฿ 20,659.42 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | 8070257 | 12,000 | 5 |
Loading...
Machining Application | Plane | work material | Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Maximum Cutting Depth ap(mm) | 9 | Hole Diameter(mm) | 25.4 |
How can we improve?
How can we improve?