PSFL 4 Corner Roughing End Mill, Straight Shank Type

Caution
Product Description
[Specifications]
·High-efficiency cutter that "does not chatter even when performing deep cuts."Anti-vibration effect due to special body design suppresses chatter and realizes high efficiency machining.
·Uses unequal lead insert arrangement and unequal division.
·Cutting force is reduced with sharpness and large positive rake angle.
·Economical and durable 4-corner dedicated inserts are available in a lineup of grades corresponding to a wide range of work materials from general steel (Sold separately)
Product features and specifications
Basic specifications and features of the product
High anti-vibration effect with special body design
Unequal lead insert arrangement

β1≠β2≠β3
Unequal division

a1 ≠ a2

Tool: PSFL09R050M27-4-78 (ø50 × 4 flutes) work material: Ti-6Al-4V
Cutting conditions
Vc = 60 m/min (n = 382 min^-1) Vf = 230 mm/min (fz = 0.15 mm/t)
ap = 78 mm ae = 10 mm Water-soluble cutting oil (internal lubrication)
Machine used: Horizontal machining center (BT50)

Tool: PSFL12R063M27-4-100 (ø63 × 4 flutes) work material: FC300
Cutting conditions
Vc (PSFL) = 180 m/min (n = 910 min^-1) Vf (PSFL) = 910 mm/min (fz = 0.25 mm/t)
Vc (other manufacturer's product) = 150 m/min (n = 758 min^-1) Vf (other company's product) = 606 mm/min (fz = 0.2 mm/t)
ap = 60 mm ae = 7 mm air blow
Machine used: Horizontal machining center (BT50)
Economical and durable 4-corner insert
Cutting force is reduced by the sharpness of the 3D chip breaker insert and the large positive rake angle

- Cutting edge shape designed with an emphasis on sharpness
- Low resistance positive rake angle
Common insert
09 size can use the same insert as PSF and is easy to manage

Comparison of the number of workpieces that can be processed between PSFL (4 corners) and other manufacturers' products (2 corners)
| Tool used | PSFL12R080M32-5-110 (ø80 × 5 flutes) | Other manufacturer's roughing cutter (ø80 × 5 flutes) |
|---|---|---|
| Insert used (Material type) | SDKT120508SR-GM (XP3035) | Carbide coating insert (2 corner type) |
| Work material | SS400 | |
| Cutting speed | 180 m/min (720 min^-1) | |
| Feed speed | 400 mm/min (0.11 mm/t) | |
| Depth of cut | ap = 85 mm ae = 10 mm | |
| Cutting Oil | Water-soluble cutting oil (internal lubrication) | |
| Machine used | Horizontal machining center (BT50) | |

* Due to the anti-vibration effect of the insert materials and special body
Drawing

With oil hole
Recommended cutting conditions
Recommended cutting condition table

The above figures show general values at actual cutting speed. Please adjust appropriately according to the cutting environment.
Guideline for changing conditions when the depth of cut is changed

Compatible work material
Recommended material for each work material
◎: First recommended material,○: Second recommended material

NM: For aluminum alloy; GL: For light cutting; GM: For medium cutting; GR: For heavy cutting
The chart is based on conditions at a depth of cut (ap) 1.1 to 1.5 D and a width of cut (ae) 0.1 D or less.
Selection support information
Available in a lineup of materials for use with a wide range of work materials from general steel to difficult-to-cut materials

Compatible insert

| Nominal | Number of cutting edges | Insert dimensions | |||||
|---|---|---|---|---|---|---|---|
| Inscribed circle diameter IC | Thickness S | Relief angle AN | RE | Wiper insert (End cutting edge) BS | |||
| (1) | SDHT09T308FR-NM | 4 | 9.07 | 3.97 | 15° | 0.8 | 2.5 |
| SDKT09T308SR-GL | |||||||
| SDKT09T308SR-GM | |||||||
| SDKT09T308SR-GR | |||||||
| (2) | SDHT120508FR-NM | 4 | 12.38 | 5 | 15° | 0.8 | 1.2 |
| SDKT120508SR-GL | |||||||
| SDKT120508SR-GM | |||||||
| SDKT120508SR-GR | |||||||
| Nominal | Carbide | Coating materials | |||||
|---|---|---|---|---|---|---|---|
| CK010 | XC3030 | XP3035 | XP2040 | XC1015 | XC5040 | ||
| (1) | SDHT09T308FR-NM | 7811076 | — | — | — | — | — |
| SDKT09T308SR-GL | — | 7825073 | 7814073 | 7813073 | — | — | |
| — | — | — | — | — | 7816073 | ||
| SDKT09T308SR-GM | — | 7825074 | 7814074 | 7813074 | — | — | |
| SDKT09T308SR-GR | — | — | — | — | 7812075 | — | |
| (2) | SDHT120508FR-NM | 7811625 | — | — | — | — | — |
| SDKT120508SR-GL | — | — | — | 7813623 | — | — | |
| — | — | — | — | — | 7816620 | ||
| SDKT120508SR-GM | — | 7825622 | 7814621 | — | — | — | |
| SDKT120508SR-GR | — | — | — | — | 7812624 | — | |
(1) and (2) correspond to the compatible insert numbers in the bill of materials.
Part

Please purchase the wrench separately.