1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ptc Thermistor Probe

PTC SURFACE SENSOR 70\C

Ptc Thermistor Probe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 851.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ptc Thermistor Probe Da1-T, Surface Probe, 70°C

Product CodeRange of productProduct or component typeDevice short nameNet weightStandardsAmbient air temperature for operationSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWarrantyAccessory / separate part category[Ue] rated operational voltage[Ui] rated insulation voltageQuantity per setCable lengthInsulationResistance
DA1TS070DA1Thermistor probeDA1TS0.005 kgIEC 
60034-11 
Mark A
70 °CGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life Information18 monthsProtection accessory<= 2.5 V1000 VSet of 101 m between probe 
and motor terminal plate
Reinforced250 Ohm 
per probe 25 °C
Part Number
DA1TS070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 851.00

PTC SURFACE SENSOR 70\C 10 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Product or component type Thermistor probe Cable length 1 m between probe and motor terminal plate Resistance 250 Ohm per probe 25 °C

Please check the type/dimensions/specifications of the part DA1TS070 in the Ptc Thermistor Probe series.