(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ PELTOR™ Optime™ 101 Earmuffs

3M™ PELTOR™ Optime™ 101 Earmuffs

You can add up to 6 items to the comparison list.

Loading...

Specifications of H7B

  • NRR value(dB)
    26
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    JIS
  • Width(mm)
    190
  • Height(mm)
    210
  • Material Quality
    Earpiece: ABS resin, polyvinyl chloride (PVC)
  • Mass(g)
    232
  • Features
    For noise levels up to 101 dBA. It's stainless steel band distributes weight for low-pressure fit. Fit well wiht most helmets, eyewear and other safety equipment.
Part Number
H7B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,550.00

EAR-MUFFS 10 Piece(s) 91 Day(s)

Basic Specifications

  • NRR value(dB)
    26
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    JIS
  • Width(mm)
    190
  • Height(mm)
    210
  • Material Quality
    Earpiece: ABS resin, polyvinyl chloride (PVC)
  • Mass(g)
    232
  • Features
    For noise levels up to 101 dBA. It's stainless steel band distributes weight for low-pressure fit. Fit well wiht most helmets, eyewear and other safety equipment.

Product Description

3M™ PELTOR™ Optime™ 101 Earmuffs H7B
[Features]
・For noise levels up to 101 dBA
・Stainless steel band distributes weight for low-pressure fit.
・Noise Reduction Rating (NRRA Class A.)*: 26 dB. CS

Specifications of H7B

  • NRR value(dB)
    26
  • Product Type
    Earmuffs
  • Shape
    Neck Band Type
  • Standard
    JIS
  • Width(mm)
    190
  • Height(mm)
    210
  • Material Quality
    Earpiece: ABS resin, polyvinyl chloride (PVC)
  • Mass(g)
    232
  • Features
    For noise levels up to 101 dBA. It's stainless steel band distributes weight for low-pressure fit. Fit well wiht most helmets, eyewear and other safety equipment.
Part Number
H7B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,550.00

EAR-MUFFS 10 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1