(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M™ E-A-Rsoft™ Yellow Neons™ Earplugs

3M™ E-A-Rsoft™ Yellow Neons™ Earplugs

You can add up to 6 items to the comparison list.

Loading...

Specifications of 312-1250

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Material Quality
    Ear Plugs: Polyurethane (PUR)
  • Mass(g/pair)
    0.8
  • Features
    Fluorescent color makes mounting confirmation easy. Delivers high sound insulation performance.
  • Specifications
    JIS T8161 EP1 Compliant Product
Part Number
312-1250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11.00

EARPLUGS 400 Piece(s) 6 Day(s)

Basic Specifications

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Material Quality
    Ear Plugs: Polyurethane (PUR)
  • Mass(g/pair)
    0.8
  • Features
    Fluorescent color makes mounting confirmation easy. Delivers high sound insulation performance.
  • Specifications
    JIS T8161 EP1 Compliant Product

Product Description

3M™ E-A-Rsoft™ Yellow Neons™ Earplugs 312-1250
[Features]
・Soft, pliable foam offers comfort for wearing over an extended time
・Low-pressure foam makes plugs less noticeable
・Earplugs are easy to roll down for quick and easy insertions
・Poly bag keeps each pair of earplugs clean before use

Specifications of 312-1250

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Material Quality
    Ear Plugs: Polyurethane (PUR)
  • Mass(g/pair)
    0.8
  • Features
    Fluorescent color makes mounting confirmation easy. Delivers high sound insulation performance.
  • Specifications
    JIS T8161 EP1 Compliant Product
Part Number
312-1250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11.00

EARPLUGS 400 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1