1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Robot Assembly Kit (for C Language Learning)

Robot Assembly Kit (for C Language Learning)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,412.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A robot assembly kit, for learning C language that can be assembled with only a screwdriver and wire cutters (sold separately).
·Adopted a programming environment "C-Style" that allows you to program with just a mouse operation.
·It is a kit that you can understand C language naturally while enjoying it with a sense of play.

 
Part Number
4-186-01
4-186-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Weight
(g)

฿ 6,412.45

ROBOTPRODUCTIONKIT 1 Piece(s) 70 Day(s) 130×150×80400

฿ 9,069.43

ROBOTPRODUCTIONKIT 1 Piece(s) 24 Day(s) 140×185×80450

Loading...

  1. 1

Basic Information

Power Supply AA dry cell battery × 3 pcs. (sold separately) OS Compatible With C-Style Windows XP/Vista/7/8/8.1/10